我看TPS6103*的手册,标题写可以开关4A(TPS6103x 96% Efficient Synchronous Boost Converter With 4A Switch),
但后面说5V时输出电流时1A(It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V.)
这芯片到底是输出1A,还是4A?
后面看了手册发现有两个不同的型号:
TPS61030PWPRG4 以及 TPS61030PWPR (前面有G4,后面没有)
那么,前面有G4的是可以开关4A,后面没有G4的是输出1A吗?