Other Parts Discussed in Thread: BQ24630, BQ24610
BQ24630和BQ24610有什么不一样,两个都可以给锂离子或锂聚合物电池充电吗?
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
| Parametrics | BQ24630 | BQ24600 | BQ24610 | BQ24616 | BQ24617 | BQ24618 | BQ24620 | BQ24640 |
| # Series Cells | 1,2,3,4,5,6,7 | 1,2,3,4,5,6 | 1,2,3,4,5,6 | 1,2,3,4,5,6 | 1,2,3,4,5 | 1,2,3,4,5,6 | 1,2,3,4,5,6,7 | |
| Cell Chemistry | LiFePO4 | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | LiFePO4 | SuperCap |
| Battery Charge Voltage(V) | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable |
| Charge Current(Max)(A) | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 |
| Operating Vin(Max)(V) | 28 | 28 | 28 | 28 | 24 | 28 | 28 | 28 |
| Absolute Vin (safety rating)(Max)((V)) | 33 | 33 | 33 | 33 | 33 | 33 | 33 | 33 |
| Control Interface | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) | Standalone (RC-Settable) |
| Special Features | Temp Monitoring (Thermistor Pin) | Power Path,Temp Monitoring (Thermistor Pin) | Power Path,Standard BAT Temp Monitoring | JEITA BAT Temp Monitoring (Thermistor Pin),Power Path | Power Path,Standard BAT Temp Monitoring | Power Path,Standard BAT Temp Monitoring | Temp Monitoring (Thermistor Pin) | Temp Monitoring (Thermistor Pin) |
| Package Size: mm2:W x L (PKG) | [pf]24VQFN[/pf]: 16 mm2: 4 x 4(VQFN) | [pf]16VQFN[/pf]: 12 mm2: 3.5 x 3.5(VQFN) | [pf]24VQFN[/pf]: 16 mm2: 4 x 4(VQFN) | [pf]24VQFN[/pf]: 16 mm2: 4 x 4(VQFN) | [pf]24VQFN[/pf]: 16 mm2: 4 x 4(VQFN) | [pf]24VQFN[/pf]: 16 mm2: 4 x 4(VQFN) | [pf]16VQFN[/pf]: 12 mm2: 3.5 x 3.5(VQFN) | [pf]16VQFN[/pf]: 12 mm2: 3.5 x 3.5(VQFN) |
| Approx. Price (US$) | 2.00 | 1ku | 2.75 | 1ku | 2.75 | 1ku | 2.75 | 1ku | 2.75 | 1ku | 2.75 | 1ku | 2.00 | 1ku | 2.00 | 1ku |
您好,
两者微小的功能差异。 bq24630少一些功能,如power path等,谢谢
Regards,
Patrick
我对比了BQ24610和BQ24630的规格书,几乎是一样的,并且有电源通路管理,管脚定义也是一样的;
但是我用BQ24630替换BQ24610后,不能正常工作,STAT1灯约1秒间隔闪烁,ACDRV输出通路关闭,这是什么原因?