Other Parts Discussed in Thread: BQ78350, BQ34Z100-G1, BQ78350-R1
做过bq34z100-G1跟BQ78350 电池,发现数据手册里面最大支持32A电流,32Ah容量。想在做大一点电流跟容量,发现:
1,BQ34Z100-G1有个扩展容量的手册,没看懂具体是如何扩展的,谁能简单介绍一下如何去设计硬件跟调试软件。
bq34z100-G1 High Cell Count and High Capacity
Applications
2,BQ78350-R1的规格书
• 支持高达320Ahr 的电池配置
• 支持高达320A 的充放电电流
但是数据手册的最大容量却是32Ah,最大电流是32A,请问如何去配置。
本人马上要做100A放电电流的电池了,还请TI工程师能尽快回复。