Other Parts Discussed in Thread: TPS54620, TPS61099, TPS61253, TPS61230A, TPS61085, TPS562200
需求描述,需要选择一款DCDC boost 5V升压芯片,指标如下:
- 输入电压(TYP):3.3V(由降压DCDC提供,如TPS54620或者MP2233)
- 输出电压(TYP):5V
- 负载电流:1A
- 负载类型:2.4G/5G WLAN PA
- 布局面积有限,需要芯片和外部电感电容尽量小型化。
- 没有低功耗要求,单有成本要求,希望选型能够通用low cost。
Power Supply Recommendations
The TPS61099x family is designed to operate from an input voltage supply range between 0.7 V to 5.5 V. The power supply can be alkaline battery, NiMH rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery.The input supply should be well regulated with the rating of TPS61099x.
是不是这款电源不能使用DCDC供电?
2. 负载(PA)电流波动比较大,该款电源是否合适?
手册中给出该款电源主要应用于LCD类型(200mA)的负载,并且在负载变动是由较大的纹波,感觉不太适用于PA类型的负载,如真的是这样,能否按照”需求描述“中的要求推荐一款电源。
非常感谢!!!