VIN=16~40V,vout=8V,Iout=1.25A,按照匝比公式计算应该是假定Dmax=0.4,频率为400KHZ,计算n=VIN_min*Dmax/(vo+vf)*(1-Dmax)=1.19(取1较为合适);感量计算假定效率为0.8,计算平均电流为Iav=POUT/效率率/Vin_min=0.78125A, 假定工作在临界DCM模式,原边峰值电流为Ipk=2*Iav/Dmax=3.9A, Lp=Vin_min*Dmax*T/Ipk=4.1uH; 而现在问题是用TI的设计工具推荐出的电路中变压器的感量却是38uH, 与实际理论计算感量相差较大,而38uH的算法是每个初级绕组是9.7uH, 把原边第一个绕组和第二个绕组串接起来就是9.7*2*2=38uH, 这个感量看许多用户也是出了问题。第二个问题是设计工具推荐的变压器本来是1:1:1:1:1:1;而如果要把感量扩大,变压器初级绕组串接了,那么初级绕组串接后,初级匝数理论也是增加了一倍,匝比应该是2:1了,这样的推论正确吗