Other Parts Discussed in Thread: BQ25895
QON AND SHIPMODE TIMING
tSHIPMODE
QON low time to turn on BATFET and exit ship mode
TJ = –10°C to +60°C 【1.25---------------- 2.25 s】好用
tQON_RST QON low time to enable full system reset TJ = –10°C to +60°C【 12------ 18 s】 【好用】
tBATFET_RST BATFET off time during full system reset TJ = –10°C to +60°C 350 550 ms
tSM_DLY Enter ship mode delay TJ = –10°C to +60°C 【 10 --- 15 s】 【 不好用】
怎样操作才能进入 运输模式 急急急急急!!!!!!!!!!!!!!!!!!!!~~~~~~~~~~~~~~~~~感谢各路大侠