TPS546D24AEVM
输入电压设定为12V,输出电压0.8V,单路,空载电流0.065A。由于默认频率为550kHz,我们希望看看325kHz的情况。用USB adapter连接电脑,调频至325kHz,点了“write to hardware”,结果空载电流变成0.075A,稳定了一会儿之后,空载电流变成了0.100A,此时,输入电压已经只有0.2V了。后面再连接电脑,一直显示“No device found”了。请问是不是芯片已经被烧坏了?连接电脑时,是不是输入电压不能设置到12V?谢谢