In the design of a DC-DC circuit, input lithium battery (3V-4.2V), output DC 120V 4W rated, 10W maximum, using LM3481 Flyback topology +MOS+ transformer implementation, but since LM3481 has not been used, need technical support, help me calculate the parameters of the transformer, EFD or EE magnetic core transformer can be used