dear TI工程师
1. BQ25713B供电12V,为8.4V电池充电,充满电后发现VSYS电压为8.8V,电池电压为8.5V,相差有0.3V,按规格书上应该是0.16V(
System voltage is regulated 160 mV above battery
voltage when BATFET is off (no charging or no supplement current).
),这个现象正常不?
2.BQ25713B是自动实现BUCK,BUCK-BOOST,BOOST三个模式自动切换吗?