Part Number: LM2676
用LM2676S设计了一款DC-DC电路,输入24V,输出12V,实测输出实际用电12V1A。电路输出按手册推荐的形式,接成BUCK电路。电感100uH,续流二极管选用SS34肖特基管,电流3A,反向耐压40V,符合手册规定的耐压值高于输入(24V)1.3倍的要求。实际应用中出现续流二极管短路故障,二极管短路后导致LM2676短路保护,没有电压输出,后面的电路失去12V电源。我想问这个二极管短路的原因可能有哪些?设计参数是否合理?二极管耐压值选择是否偏低了?这个BUCK电路中的续流二极管耐压值选择与输出电压值是什么倍数的关系?!