Part Number: TPS40007

如图所示为电源电压的波形,电源能够提供2A的电流,当DC-DC的负载发生跳变时,电源电压也就是DC-DC的输入电压也发生了跳变(负载由轻载跳变为重载,DC-DC的输出电压发生了变化,但这是正常现象能够理解,不过为啥输入电压也会发生变化,这是不懂的地方),跳变电压大概为140mV。负载发生跳变时,最大的负载电流不超过200mA,请问一下,这是什么原因造成的,按照道理,电源的带载能力应该是够的,换其他的电源也会出现输入电压发生跳变的问题。电源有测试过,外接一个电阻,提供的电源电流为500mA时,电源的输出电压都不会发生变化,所以猜测不是电源的问题。