Part Number: TPS62873-Q1
Other Parts Discussed in Thread: TPS62873
Hi,Ti support,
使用webnench仿真TPS62873。
Vi:3.3~3.5V
Vo: 0.5V
1、Iout =5A,webench 显示正常。当Iout为6A时, webench提示design update failed,请问是什么原因呢?
2、失败的原因“phase margin either smaller than 35 or greater than 120”。按照运放环路稳定性判断准则,phase margin大于45度即可判断为稳定,为什么大于120度也不稳定呢?