TPS7510x低压降(LDO)匹配LED电流源是高度集中成的单白光LED驱动器。针对低功耗键区及导航座的LED背光应用进行了优化。该器件可为多达四个非匹配的LED提供恒定的电流。通过向每个使能引脚输入脉宽调制(PWM)信号,可实现亮度从全灭到全亮的调节。每组LED均有独立的使能控制功能,但四个通道的电流匹配是同时性的。TPS7510x的输入电源范围与单体锂离子电池供电相匹配,在整个输入电压范围内均可为每个LED提供高达25mA的电流。典型的70mA电压降允许在电路中以标准的单体锂离子电池驱动单白光LED。由于无需采用内部开关信号,因而消除了电磁干扰的影响。
TPS7510x可提供超小型9焊球脚,0.4mm焊球间距的晶圆级芯片尺寸封装或3mm*3mmQFN封装。封装尺寸与高级程度的结合成就了超小型的解决方案占位面积。图中展示了TPS7510x的典型工作电路。
每个LED输出均可进行独立的稳压,所有的输出端之间的误差不超过2%(典型值)。ISET输入端允许用户编程设定任意LED电流,可高达25mA。如ISET端末连接。TPS7510x将采用出厂前设定的默认电流。一般目录上所给出的默认电流设定为3mA(TPS75103)及5mA(TPS75105)。也可提供设定电流在1—10mA(1mA步进)的版本。TPS7510x无需采用输入或输出电容维持稳定,如采用默认电流设定,除必备的LED外再无需任意外部组件——成就你小于1.5mm的解决方案。
一直以来,绝大多数的背光应用都采用充电泵或磁感型增压转换器来驱动单白光LED。随着LED技术的发展,前向电压得以降低。在众多的低功耗应用中,LED的前向电压低于3V。TPS7510x低压降稳压单白光LED驱动器IC可为此列应用提供卓越的解决方案。低压降稳压器的拓扑消除了电磁干扰,无需外部组件,结合超小型的WCSP或QFN封装,总体解决方案尺寸可极大的降低。