Part Number: BQ4050
请问影响FCC偏大的原因有哪些?
Battery Low % 设置为7%
以下是上次TI官网回传的数据
GPC CEDV tool, rev=60
Configuration used in present fit
ProcessingType=1
NumCellSeries=1
CellTermV=3000
ChemType=1
VoltageColumn=2
CurrentColumn=3
TemperatureColumn=1
ElapsedTimeColumn=0
FitMaxSOC%=12
FitMinSOC%=6
LearnSOC%=7
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash
EMF 3473
EDVC0 115
EDVC1 0
EDVR1 510
EDVR0 114
EDVT0 926
EDVTC 11
VOC75 3935
VOC50 3808
VOC25 3752