紧急求助!BQ24210太阳能充电问题:
1.选用的太阳能板额定电压是5V,额定电流是80mA,根据太阳能板的信息我将输入电流设置为70mA,电压阈值为4.4V
2.当我用电箱电箱供电为5V作为输入VBUS给当前电压为4.1V电池充电时电流为70mA,此时和理论值相同
3.当我用太阳能板作为输入VBUS给相同电压为4.1V电池充电时电流为1mA,请问这是为什么呢?当我把太阳能板与板子断开时测得太阳能板的电压为4.7V,但是当连接板子作为输入电压充电时,VBUS被拉低到了4.42V左右,后来当我把VDPM开路作为跟踪模式时,太阳能板依然会产生压降到阈值电压左右(VBAT+100mV),此时充电电流依然为1mA,请问TI大佬他为什么总会产生压降到阈值电压呢?下面是我的原理图,已经与其他模块断开连接