Part Number: LM51561-Q1
Other Parts Discussed in Thread: PMP31279
我参考的是官方的PMP31279的设计,其输入输出参数为 VIN 6-12V ,VOUT = 12V, IOUT = 1A.现在我将其参数原封不动的不变,实际测得最低启动电压,确实是6V,现在我想使启动电压的更低,因此,我将其第12脚(UVLO_SYNC)直接上拉至VIN,然后将从VIN连接到BIAS脚的二极管,更换为压降更低的肖特基二极管,实测下来最低启动电压,能够达到4.2V,其肖特基的压降大概为0.3V,最大启动带载电流为0.6A,负载在大一点,输入电压再低一点都将不能启动。因此请问还有什么方法能够降低这个启动电压的方法,最好能够到3.8-4V内,另外测量开机瞬间的驱动波形发现,其占空比已经达到93%,已经达到数据手册标注的最大占空比的值,因此是不是可以考虑更换更大感量的电感。