Part Number: LM3406HV
Other Parts Discussed in Thread: LM3409HV,
先說下我使用的條件,若不行是否使用LM3409HV會比較好呢
Vin=50V Vout(max)=46.2V(13顆LED) Vout(min)=11.2V Iout=0.7A
有5個問題想要詢問
1.因為設計功能關係,Vout(min)最低可能會到11.2V那是否可以使用這顆
2.延上題,若第一個題不行那Vout(min)最低變為28.7V那是否可以使用這顆
3.datasheet中說要評估不同的Load然後去算出頻率,那依照我目前的需求是所有LED都要評估嗎
4.Rsns如果為0.2ohm那代表是平常輸出電流就是固定1A嗎
5.延上題,這時候如果是用DIM那電流的範圍會變成多少