Part Number: TIDA-00366
请问该参考设计是否存在残缺的地方?据我所知,具有高压母线输入的逆变器往往需要通过主副继电器或者NTC电阻构建软起动电路,来减小启动时的浪涌,但是00366这个参考设计好像并没有提到这一点,并且在功率10KW的设计目标下,甚至没有设计大电解电容,并且我又翻看了几个TI的参考设计,发现都是如此,对此我十分疑惑。然后我参照着该设计做出了一版逆变器(除了部分不容易买到的型号,其他都用了参考设计中的型号)。然后在实测时发现CBB电容很容易爆炸(我的母线电压最大600V,实测为了保险起见,我先用水泥电阻给电容充电,充到差不多后用继电器将水泥电阻短接,然后等母线电压稳定后,给SPWM驱动信号,CBB多次在给驱动信号的瞬间爆炸),并且我用60V作为母线电压测试过,并无问题,输出也正常,但是换到高压就会炸CBB电容,请问这个到底是电容质量问题还是参考设计有问题还是我实验操作不规范呢?希望能得到大佬们的解答