Part Number: BQ25750
电路设计如上,设计指标:适配器电压范围40V~60V(实际使用48V),输入电流最大25A,锂电池标称48V,充电电流最大10A。 现在出现一个严重问题,当适配器48V插入后,ACP和ACN之间的差模滤波电容会被击穿(看到明显的电火花),击穿后去掉该电容,测量ACP和ACN对地电阻均为10多欧姆。 更换新的电路板,这次在电池端接入48V,SRP和SPN间差模滤波电容也被击穿了(看到明显的电火花),然后去掉该电容,测量SRP和SRN的对地电阻均为10多欧姆。目前无法确定问题出在哪里,整体无法正常工作,希望TI能够提供技术指导。谢谢