使用BQ2060A做容量电流电压的计量,充放电控制由其他电路完成。
电池为2S6P锂电池,
CSYNC为1,Fast Charge Termination Percent=100%
Charging Voltage为8400mV,Current Taper Qual Voltage为200mV,Current Taper Threshold为206mA。
有的电池充电结束后,电压已经达到8400mV,电流为0。BatteryStatus()寄存器的FULLY_CHARGED状态位没有被置位,此时RM没有被更新为FCC。
反复将电池插拔充电器,有时FULLY_CHARGED状态位会被置位,同时RM被更新。
有的FULLY_CHARGED状态位被置位,但RM没有被更新为FCC 。
有的电池放电前FULLY_CHARGED为1。放电结束后,FULLY_DISCHARGED位被置位。但FCC未更新,再进行充电后也不更新。多次重复满充满放,FCC一直不更新。
有的在放电过程中,计数器计2次