Part Number: LM2611
按照Datasheet里面的Typical Application Circuit进行设计,想让VCC-+5V转化成-5V电压,其中的电阻和电容均使用的0603封装贴片元器件。电感使用的是22uH 0805封装的贴片电感,使用直流电压源供电后,电路电流先为500mA的电流。稳定后电流为300mA,在调试过程中尝试过将NFB引脚悬空。验证过三次,其中两次是配合LDO使用,有一次是空载单独测试,多次测量最后得到的输出电压依旧为-0.4V,请问该如何解决这个问题?