Other Parts Discussed in Thread: CC2662R-Q1
我们用BQ79616芯片设计储能BMS,这款芯片的故障率(error rate )大概是多少?实验室测试数据即可,如下述无线BMS芯片的“error rate of less than 10-7”,类似这种实验数据就行……
Rivaling wired connections, TI’s wireless protocol for BMS via the CC2662R-Q1 wireless MCU offers the industry’s highest network availability of greater than 99.999% and a network restart of 300-ms maximum availability. With this wireless MCU, dedicated time slots that provide high throughput and low latency protect data from loss or corruption while enabling multiple battery cells to send voltage and temperature data to the main MCU with ±2-mV accuracy and a network packet error rate of less than 10-7. Automakers can mitigate potential threats with security enablers from TI such as key exchange and refreshment; unique device authentication; debug security; software IP protection with a joint test action group (JTAG) lock; Advanced Encryption Standard (AES) 128-bit cryptographic acceleration and message integrity checks.