IWR6843ISK: 与DCA1000EVM连接,使用mmwave studio 2.1.0.0进行RF Power-up配置时报错Status: Failed, Error Type: RESP TIMEOUT BSS Power Up async event was not received!

Part Number: IWR6843ISK
Other Parts Discussed in Thread: IWR6843,

 第六步RF Power-up后出现报错

[09:41:52] [RadarAPI]: ar1.RfEnable()
[09:42:08] Status: Failed, Error Type: RESP TIMEOUT
[09:42:12] BSS Power Up async event was not received!

以下为全部配置日历:

[09:41:04] [RadarAPI]: Opening Gpio Control Port()
[09:41:04] [RadarAPI]: Status: Passed
[09:41:05] [RadarAPI]: Opening Board Control Port()
[09:41:05] [RadarAPI]: Status: Passed
[09:41:06] [RadarAPI]: ar1.FullReset()
[09:41:06] [RadarAPI]: Status: Passed
[09:41:07] [RadarAPI]: Closing Board Control Port()
[09:41:07] [RadarAPI]: Status: Passed
[09:41:07] [RadarAPI]: Closing Gpio Control Port()
[09:41:07] [RadarAPI]: Status: Passed
[09:41:07] [RadarAPI]: ar1.SOPControl(2)
[09:41:07] [RadarAPI]: Status: Passed
[09:41:11] [RadarAPI]: ar1.Connect(6,921600,1000)
[09:41:14] [RadarAPI]: Warning: Connected with baudrate 115200
[09:41:15] [RadarAPI]: Warning: Disconnected existing BaudRate
[09:41:15] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[09:41:16] [RadarAPI]: ar1.Calling_IsConnected()
[09:41:18] [RadarAPI]: ar1.SelectChipVersion("IWR6843")
[09:41:18] [RadarAPI]: Status: Passed
[09:41:18] [RadarAPI]: ar1.frequencyBandSelection("60G")
[09:41:18] [RadarAPI]: ar1.SelectChipVersion("IWR6843")
[09:41:18] [RadarAPI]: Status: Passed
[09:41:18] Device Status : IWR6843/ASIL-B/SOP:2/ES:2
[09:41:18] [RadarAPI]: ar1.SaveSettings('C:\Users\GACU\AppData\Roaming\RSTD\ar1gui.ini')
[09:41:22] [RadarAPI]: ar1.GetCaptureCardDllVersion()
[09:41:22] [RadarAPI]: Sending dll_version command to DCA1000
[09:41:22] [RadarAPI]:
[09:41:22] DLL Version : 1.0
[09:41:22] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[09:41:22] [RadarAPI]: Status: Passed
[09:41:23] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[09:41:23] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
[09:41:23] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[09:41:23] [RadarAPI]: Sending fpga command to DCA1000
[09:41:23] [RadarAPI]:
[09:41:23] FPGA Configuration command : Success
[09:41:23] [RadarAPI]: Sending record command to DCA1000
[09:41:23] [RadarAPI]:
[09:41:23] Configure Record command : Success
[09:41:23] [RadarAPI]: ar1.GetCaptureCardFPGAVersion()
[09:41:23] [RadarAPI]: Sending fpga_version command to DCA1000
[09:41:24] [RadarAPI]:
[09:41:24]
[09:41:24] FPGA Version : 2.9 [Record]
[09:41:24]
[09:41:29] [RadarAPI]: ar1.DownloadBSSFw("C:\\TI\\mmwave_studio_02_01_00_00\\rf_eval_firmware\\radarss\\xwr68xx_radarss.bin")
[09:41:29] [RadarAPI]: Downloading BSS ROM RPRC Binary..
[09:41:37] [RadarAPI]: ar1.GetBSSFwVersion()
[09:41:37] [RadarAPI]: BSSFwVersion:(06.02.00.06 (22/08/19))
[09:41:39] [RadarAPI]: ar1.DownloadMSSFw("C:\\TI\\mmwave_studio_02_01_00_00\\rf_eval_firmware\\masterss\\xwr68xx_masterss.bin")
[09:41:39] [RadarAPI]: Downloading MSS RPRC Binary..
[09:41:43] [RadarAPI]: ar1.GetMSSFwVersion()
[09:41:43] [RadarAPI]: MSSFwVersion:(02.00.00.03 (27/08/19))
[09:41:47] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[09:41:47] [RadarAPI]: Status: Passed
[09:41:47] MSS power up done async event received!
[09:41:52] [RadarAPI]: ar1.SelectChipVersion("IWR6843")
[09:41:52] [RadarAPI]: Status: Passed
[09:41:52] [RadarAPI]: ar1.SelectChipVersion("IWR6843")
[09:41:52] [RadarAPI]: Status: Passed
[09:41:52] Device Status : IWR6843/ASIL-B/SOP:2/ES:2
[09:41:52] [RadarAPI]: ar1.RfEnable()
[09:42:08] Status: Failed, Error Type: RESP TIMEOUT
[09:42:12] BSS Power Up async event was not received!