Part Number: RF430FRL152H
器件型号:RF430FRL152H
问:以下是TI-TXT文件, @ffea的部分在下面。
@ffea
6E FB 6E FB 7E FA 6E FB D0 54 6E FB 6E FB 6E FB
6E FB 6E FB F6 FA
并且我附加了所有文件的内容。
@ f867
42 E1 40 F2 00 03 0B D1 01 07 55 01 74 69 2E 63
6F 6D FE 00 00 00
@ f8d0
02 00 08 00 82 FB 82 FB 00 00 00 00 12 FB 74 FB
3A FB 00 00 02 00 00 00 00 01 00 00 00 01 00 00 00
22 00 00 00 22 00 00 00 60 00 00 00 01 00 00 00
02 00 D0 F8 02 1C E2 F8 8C F8 E6 F8 00 1C EA F8
F2 1C EE F8 A4 1C F2 F8 C6 1C F6 F8 0A 1C FA F8
6A 1C FE F8 6C 1C 0A 12 09 12 7A 4C 1E 3C 1C 53
0E 93 0D 24 3F 90 00 01 0A 2C 29 43 4F 4F 8F 10
7B 4C 0F DB 19 83 FA 23 02 3C 2F 92 02 28 7B 4C
05 3C 0B 4A 03 3C 1D 53 CD 4B FF FF 1F 83 3F 93
FA 23 03 3C 1D 53 CD 4F FF FF 7F 4C 4F 9A FA 23
7F 4C 0F 93 EA 23 7F 4C 8F 10 6B 4C 0F 5B D7 23
30 40 68 FB 0A 12 09 12 3F 40 E2 F8 3F 90 DD F8
19 28 3F 40 26 F9 3F 90 03 F9 14 28 3A 40 26 F9
3A 80 02 F9 3A 50 03 00 0A 11 0A 11 39 40 02 F9
3C 49 7F 4C 4F 4F 0F 5F 1F 4F DC F8 3D 49 8F 12
1A 83 F6 23 3F 40 00 00 3F 90 00 00 08 24 3A 40
00 00 02 3C 3F 4A 8F 12 3A 90 00 00 FB 23 30 40
68 FB B2 40 80 5A 5C 01 D2 43 00 1C B0 12 DA 5C
B0 12 AC 5C 3C 42 B0 12 D4 FA B0 12 32 FA B2 40
01 11 00 07 B2 52 00 07 B2 40 00 11 02 07 B2 F0
F0 FF 02 07 B2 50 40 00 02 07 B2 F0 F8 F0 02 07
B2 D0 00 01 02 07 A2 D2 00 07 32 D0 D8 00 FB 3F
03 43 F2 40 F0 00 0A 02 F2 40 F0 00 0C 02 F2 D0
81 00 04 02 F2 F0 81 00 04 02 F2 40 81 00 02 02
C2 43 06 02 B2 40 00 A5 60 01 82 43 62 01 B2 40
00 01 68 01 B2 40 11 02 6A 01 92 43 6C 01 B2 40
07 00 70 01 F2 D3 61 01 82 43 6C 1C 30 41 0F 12
1F 42 0C 07 2F 83 0C 24 2F 83 0D 20 B2 F0 FF FD
00 07 92 42 04 04 8C F8 B1 C0 F0 00 02 00 03 3C
B2 F0 FF F7 00 07 3F 41 00 13 0A 12 0A 4C 92 12
02 1C 82 93 08 1C 03 24 0C 4A 92 12 08 1C 82 93
06 1C 02 24 92 12 06 1C 92 12 04 1C B0 12 7E FB
3A 41 30 41 B2 D0 07 00 00 08 B2 D0 00 81 02 08
3C B2 08 24 3C 40 40 F8 3D 40 FF 00 3E 40 26 00
30 40 26 FB 30 41 31 40 00 2C B0 12 7A FB 0C 93
02 24 B0 12 84 F9 0C 43 B0 12 E2 F9 1C 43 B0 12
AA FA 1F 4C 01 00 0F 93 05 24 1D 53 CD 43 FF FF
1F 83 FB 23 30 41 0F 4C 0E 93 06 24 4D 4D 1F 53
CF 4D FF FF 1E 83 FB 23 30 41 0F 4C 0C 4D 3D 40
03 00 0D 5F 1E 4F 01 00 30 40 4C FB 0F 4C 0E 93
05 24 1F 53 FF 4D FF FF 1E 83 FB 23 30 41 34 41
35 41 36 41 37 41 38 41 39 41 3A 41 30 41 32 D0
10 00 FD 3F 1E 43 30 40 26 F9 1C 43 30 41 03 43
FF 3F 30 41
@ ffd0
FF FF FF FF FF FF FF FF
@ffea
6E FB 6E FB 7E FA 6E FB D0 54 6E FB 6E FB 6E FB
6E FB 6E FB F6 FA
q
答:从0xFFEA开始的部分正常。最重要的IRQ向量位于地址0xFFF2,它是RF前端的IRQ。如果没有正确的地址,则无法进行RF访问。而且,如果固件中的任何内容挂起或配置消耗大量电流,RF430FRL152H也无法通过RF进行访问。
将P1.0设置为活动状态似乎仍然有效果。仅在提供1.5V线路时,才可以通过RF来访问装有软件的板卡。我通过3V的JTAG连接器pin2(FET_VCC)供电,然后可以正常工作了。当您要使用GPIO时,带有所有连接电路的EVM并不是测试您自己的应用程序的最佳选择。