Other Parts Discussed in Thread: CC3200SDK, CC3200
在CCS8.0开发环境和cc3200sdk-1.3.0-windows 中,导入工程httpserver成功,但编译时出现如下错误
**** Build of configuration Release for project httpserver ****
"C:\\ti\\ccs800\\ccsv8\\utils\\bin\\gmake" -k all
Building file: "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/gpio_if.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="gpio_if.d_raw" "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/gpio_if.c"
subdir_rules.mk:9: recipe for target 'gpio_if.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [gpio_if.obj] Error 1
Building file: "../main.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c"
subdir_rules.mk:16: recipe for target 'main.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [main.obj] Error 1
Building file: "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/network_common.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="network_common.d_raw" "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/network_common.c"
subdir_rules.mk:23: recipe for target 'network_common.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [network_common.obj] Error 1
Building file: "../pinmux.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="pinmux.d_raw" "../pinmux.c"
subdir_rules.mk:30: recipe for target 'pinmux.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [pinmux.obj] Error 1
Building file: "../smartconfig.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="smartconfig.d_raw" "../smartconfig.c"
subdir_rules.mk:37: recipe for target 'smartconfig.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [smartconfig.obj] Error 1
Building file: "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/startup_ccs.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="startup_ccs.d_raw" "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/startup_ccs.c"
subdir_rules.mk:44: recipe for target 'startup_ccs.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [startup_ccs.obj] Error 1
Building file: "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/uart_if.c"
Invoking: ARM Compiler
"C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=fpalib -me --include_path="C:/ti/ccs800/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/inc" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/include" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink/source" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/driverlib" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/oslib/" --include_path="C:/ti/CC3200SDK_1.3.0/cc3200-sdk/simplelink_extlib/provisioninglib" --define=ccs --define=cc3200 --define=USE_FREERTOS --define=SL_PLATFORM_MULTI_THREADED -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="uart_if.d_raw" "C:/ti/CC3200SDK_1.3.0/cc3200-sdk/example/common/uart_if.c"
subdir_rules.mk:51: recipe for target 'uart_if.obj' failed
error: --float_support=fpalib is deprecated. To compile without hardware
floating point support, use --float_support=none.
gmake: *** [uart_if.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****