Other Parts Discussed in Post: AFE031

作者: 德州仪器(TI)电力线载波通信系统应用工程师 Jones Chen

TI 的PLC方案可以用同一套相同的硬件平台支持不同PLC OFDM载波标准,例如法国G3标准,西班牙的Prime标准以及IEEE的P1901.2标准。因此无论您的最终客户用的是什么标准,TI的硬件平台是统一的。由于软件的灵活性,TI还可以定制适合不同应用和不同环境的标准,例如Flex OFDM和低成本的基于F28035平台的PLC Lite等。

一:电表侧硬件平台介绍

       TI PLC 电表侧硬件框图

从上图中可以看出,TI PLC模块主要由两颗芯片组成,AFE031+C2000.

AFE031为模拟前端,集成了接收和发送两部分。C2000为32-bit MCU,PLC的AFE驱动层,物理层,MAC层,适配层,信号链路层和GUI接口层等均在C2000上以软件库的形式提供。

总体上来说,整个电路的接收和发送信号通路如下:

对于发送链路,AFE031和C2000之间是SPI总线接口,C2000将调制好的OFDM信号通过SPI发送到AFE031芯片中,AFE031中含有DAC,通过滤波和PA, 最终将OFDM信号放大功率调制到电力线上。

对于接收链路,AFE031和C2000之间是一路ADC接口,AFE031接收部分含有两级接收滤波器和可编程增益放大器。C2000通过内部集成的12bit ADC接收经过AFE031滤波放大的OFDM信号。

下图为TI PLC载波硬件实物图:

 

二:电表侧C2000软件架构:

1)表端C2000 Prime协议软件架构如下:

 

表端Prime协议C2000软件架构

2)表端C2000 G3协议软件架构如下:

表端Prime协议C2000软件架构

三:集中器侧硬件平台介绍:

集中器侧的PLC载波硬件框图如下:

 

集中器侧,C2000和AFE031保持不变,增加了一颗TI的ARM926.

TI可以供客户选择的芯片为AM180x. AM180x和C2000之间通过串口进行命令和数据交互。

如果用户还没有成熟的集中器,用户可以选择用TI的AM180x来完成集中器和Prime/G3协议栈功能;如果用户已经拥有成熟的集中器设计,也可以单独用AM180x完成Prime/G3 协议栈的工作。

四:集中器侧ARM926和C2000的软件架构:

C2000和ARM926基于Prime标准的软件分工如下:

 

有关每个模块的功能详细描述以及硬件软件上设计的具体阐述,以后会分章节逐步推出,谢谢大家关注。

父级
  • • Bench validation and characterization on power management IC products

    • Define and develop product supporting hardware and software (EVMs, software, tools)

    • Design-IN/WIN support of worldwide key accounts and field sales of WLED backlight driver products

    • Application notes, technical articles, customer training on WLED backlight driver ICs

    • Support design, systems and product engineers during new product development

评论
  • • Bench validation and characterization on power management IC products

    • Define and develop product supporting hardware and software (EVMs, software, tools)

    • Design-IN/WIN support of worldwide key accounts and field sales of WLED backlight driver products

    • Application notes, technical articles, customer training on WLED backlight driver ICs

    • Support design, systems and product engineers during new product development

子级
无数据