正如你也许在之前的博客和Greg Lubarsky的白皮书“被遗忘的转换器”中读到的那样,从解决方案大小和成本角度看,在系统中使用一个针对特殊电源轨的电荷泵DC/DC转换器将是非常有效的,特别是这种做法消除了对电感器的需要。
电荷泵解决方案的一个挑战就是它产生的噪声要高于电感式DC/DC转换器。某些应用设计人员解决这个问题的方法是,在电荷泵输出上添加一个低压降稳压器 (LDO),以实现一个低噪声解决方案。然而,当你需要一个负电压轨时,这种做法会特别的麻烦,原因在于负电压轨LDO的封装尺寸通常很大。例如,ADP7182采用的就是3mm x 3mm封装。
借助于TI全新的LM27761负电荷泵加上超低噪声LDO,可以既省钱又有效地解决这个难题。这个解决方案包括最新发布的LM27761反相电荷泵,并且集成了一个超低噪声LDO—所使用的技术与TI广受欢迎的LP5907相类似。
只使用电荷泵将 +VIN 转换为一个 -VOUT 时会产生一个与图1中所示波形相类似的电压轨。输出纹波大约为16mV。
图1:电荷泵输出特点
如图2中所示,通过将超低噪声LDO集成在内,你可以使电源轨洁净很多。在这幅曲线图中,纹波少于2mV。
图2:被清洁之后的LDO输出
The LM27761 comes in a tiny 2mm-by-2mm WSON8 package, which makes for a very compelling footprint and PCB design-friendly 0.5mm pitch pads.
LM27761采用微型2mm x 2mm WSON8封装,这是一个非常令人吃惊的封装尺寸,并且实现了PCB设计友好型的0.5mm焊垫间距。
这个器件的额外优势是一个-5.0V至-1.5V之间的可调输出,这也使得它在为不同器件类型供电时非常灵活。它能够为高达250mA的负载供电,并且能够在需要时支持多个负载。
在为数据转换器、模拟前端和放大器等高性能信号路径器件供电时,安静负电压轨生成会非常有用。事实上,LM27761为全新的OPA1622运算放大器提供了补充,特别是在实现那些需要最高性能头戴式耳机驱动解决方案等空间受限的专业和便携式音频设备,并且实现这些设备低功耗运行时更是如此。
其它资源:
原文链接:
https://e2e.ti.com/blogs_/b/powerhouse/archive/2016/02/19/pump-it-up-quietly