模拟器件应用笔记列表-数据转换器

模拟器件应用笔记列表-数据转换器

*请在TI公司搜索引擎的关键字部分输入对应的PDF文档号以获得详细的应用笔记信息

Data Converter Basics/Data Converter Specifications
Understanding Data Converters SLAA013
A Glossary of Analog-to-Digital Specifications and Performance Characteristics SBAA146
Selecting an ADC  SBAA004
Choosing an ADC and Op Amp for Minimum Offset SLAA064
Calculating noise figure and third-order intercept in ADCs  SLYT090
Dynamic Tests for ADC Performance  SBAA002
Switched-Capacitor ADC Analog Input Calculations SLAA036
Data Acquisition Basics
Complete Temp Data Acquisition System from a Single +5V Supply SBAA050
Signal Acquisition and Conditioning with Low Supply Voltages SLAA018
Aspects of Data Acquisition System Design SLYT191
Interface ADC to DSP
Using Quad and Octal ADCs in SPI Mode SLYT150
A Methodology of Interfacing Serial A-to-D Converters to DSPs SLYT175
Efficiently Interfacing Serial Data Converters to High-Speed DSPs SLYT160
Simple DSP interface for ADS784x/834x ADCs SLYT210
Using Direct Data Transfer to Maximize Data Acquisition Throughput SLYT111
New DSP development environment includes data converter plug-ins SLYT158
Sigma-Delta ADCs
How to Get 23 bits of Effective Resolution from Your 24-bit Converter SBAA017
Understanding the ADS1252 Input Circuitry  SBAA082
Understanding the ADS1251, ADS1253, and ADS1254 Input Circuitry SBAA086
Guide for Delta-Sigma Converters: ADS1210, ADS1211, ADS1212, ADS1213  SBAA016
Programming Tricks for Higher Conversion Speeds Utilizing Sigma-Delta Converters  SBAA005
Giving Delta-Sigma Converters a Gain Boost with a Front-End Analog Gain Stage SBAA006
Using Ceramic Resonators with the ADS1255/6 SBAA104
Improved 60Hz Performance for ADS1211 SBAA040
Implementing a Direct Thermocouple Interface with MSP430x4xx and ADS1240 SLAA125
Operating the 16-bit, 5MSPS ADS1605 at Double the Output Data Rate  SLAA180
Synchronization of External Analog Multiplexers with Delta-Sigma ADCs SBAA013
Data Capture with Multiple ADS1244 or ADS1245 Devices in Parallel SBAA116
Synchronizing the ADS1271 SBAS355
SAR ADCs
Tips for Using the ADS78xx Family of ADCs SBAA003
SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC SLAA108
Interfacing Low Power Serial (SPI) ADCs to the MSP430F449 SLAA234
The Operation of the SAR-ADC Based on Charge Redistribution SLYT176
Two-Channel, 500-kSPS Operation of the ADS8361 SLYT082
ADS8342 SAR ADC Inputs SBAA127
Pipelined ADCs
High-Speed Data Conversion SBAA045
Clocking High-Speed Data Converters SLYT075
Implementing a CDC7005 Low Jitter Clock Solution for High Speed High IF ADC Applications SLWA034
14-Bit, 125-MSPS ADS5500 Evaluation  SLYT074
ADS809 Analog-to-Digital Converter with Large Input Pulse Signal SLYT083
ADCs Support Multicarrier Systems SLWY001
ADS82x ADC with Non-Uniform Sampling Clock  SLYT089
Techniques for Sampling High-Speed Graphics with Lower-Speed A/D Converters SLYT184
LVDS Outputs on the ADS527x SBAA118
Using the ADSDeSer-50EVM to Deserialize ADS527x 10-Bit Outputs  SBAA119
Interfacing High-Speed LVDS Outputs of the ADS527x/ADS524x SBOA104
Standard Procedure Direct Measurement Sub-picosecond RMS Jitter High-Speed ADC SLWA036
Layout
ADS5500, OPA695: PC Board Layout for Low Drivers Distortion High-Speed ADC SBAA113
Analog-to-Digital Converter Grounding Practices Affect System Performance SBAA052
Voltage Reference
Voltage Reference Scaling Techniques Increase Converter and Resolution Accuracy  SBAA008
ADC Gain Calibration - Extending the ADC Input Range  SBAA107
Building a Stable DAC External Reference Circuit  SLAA172
Adjusting the A/D Voltage Reference to Provide Gain SLYT109
The Design and Performance of a Precision Voltage Reference Circuit for 14-bit and 16-bit AD/DA  SLYT168
Precision Voltage References SLYT183
Digital-to-Analog Converters
Bipolar Voltage Outputs for the TLV56xx Family of DACs SLAA113
DAC5686/DAC5687 Clock Generation Using PLL & External Clock Modes SLWA040
Analog Interfaces
Buffer Op Amp to ADC Circuit Collection SLOA098
Interfacing op amps and analog-to-digital converters SLYT104
Getting the Full Potential from your ADC  SBAA069
Sensor to ADC—analog interface design SLYT173
Evaluating operational amplifiers as input amplifiers for A-to-D converters SLYT193
Matching the Noise Performance of the Operational Amplifier to the ADC SLYT237
Amplifiers and Bits: An Introduction to Selecting Amplifiers for Data Conv.  SLOA035
High-Voltage Signal Conditioning for Low Voltage ADCs  sboa097a
High-Voltage Signal Conditioning for Differential ADCs SBOA096
Measuring Single-Ended 0V-5V Signals with Differential Delta-Sigma ADCs SBAA133
RLC Filter Design for ADC Interface SBAA108
Accurately measuring ADC driving-circuit settling time slyt262
Interfacing the VCA8617 with High-Speed ADCs SBAA130
Multiplexing ADS8411 SLAA285
Data Converters for Industrial Power Measurements SBAA117
Pressure Transducer to ADC Application SLOA056
Thermistor Temperature Transducer to ADC Application SLOA052
Wideband Complementary Current Output DAC Single-Ended Interface SBAA135