*请在TI公司搜索引擎的关键字部分输入对应的PDF文档号以获得详细的应用笔记信息
Basics | |
MSP430 Flash Memory Characteristics | slaa334 |
Efficient Multiplication and Division Using MSP430 | slaa329 |
Features of the MSP430 Bootstrap Loader | slaa089d |
MSP430 Software Coding Techniques | slaa294a |
Oversampling the ADC12 for Higher Resolution | slaa323 |
MSP430 32-kHz Crystal Oscillators | slaa322 |
Migrating From MSP430F13x/14x to MSP430F23x/24x | slaa381a |
Migrating From MSP430F16x to MSP430F261x | slaa380 |
Application of Bootstrap Loader in MSP430 With Flash Hardware, Software Proposal | slaa096d |
MSP430 Competitive Benchmarking | slaa205b |
Driving Large LCDs with LCD Peripheral of the MSP430 | slaa272 |
Automatic Baud Rate Detection on the MSP430 | slaa215 |
Choosing an Ultra Low-Power MCU | slaa207 |
Controlling the DCO Frequency of the MSP430x11x | slaa074 |
The MSP430x3xx Clock System | slaa080 |
MSP430 Family Mixed-Signal Microcontroller Application Reports | slaa024 |
Using Two MSP430F4xx Devices to Drive Additional LCD Segments | slaa293 |
Peripherals | |
PMBus Implementation Using the MSP430 USCI | slaa386 |
Using the USCI I2C Master | slaa382 |
Implementing SMBus using MSP430 Hardware I2C | slaa249 |
Using the USCI I2C Slave | slaa383 |
CEC-to-I2C Bridge With the MSP430 | slaa377 |
Implementing IrDA with the MSP430 | slaa202a |
MSP430 Capacitive Single-Touch Sensor Design Guide | slaa379 |
PCB-Based Capacitive Touch Sensing With MSP430 | slaa363a |
MSP430 USB Connectivity Using TUSB3410 | slaa276a |
Interfacing the MSP430 with MMC / SD Flash Memory Cards | slaa281a |
Software I2C Slave Using the MSP430 | slaa330 |
Interfacing an EEPROM to the MSP430 I2C Module | slaa208 |
Interfacing the 3-V MSP430 to 5-V Circuits | slaa148 |
Implementing a UART Function with Timer_A3 | slaa078a |
Implementing An Ultralow-Power Keypad Interface with MSP430 | slaa139 |
Debug MSP430 | |
Programming a Flash-Based MSP430 Using the JTAG Interface | slaa149c |
Advanced Debugging Using the Enhanced Emulation Module | slaa263b |
A Flash Monitor for the MSP430 | slaa341 |
Mixing C and Assembler with the MSP430 | slaa140 |
MSP430 Isolated FET Interface | slaa184 |
MSP430 Applications | |
Audio | |
Speech and Sound Compression/Decompression with MSP430 | slaa361 |
Solid State Voice Recorder Using Flash MSP430 | slaa123 |
Pong Video Game Using the MSP430 | slaa177 |
A Low-Cost 12-bit Speech CODEC Using the MSP430F13x | slaa131 |
Detection | |
A Simple Glass Breakage Detector Using the MSP430 | slaa351 |
Implementing a Smoke Detector With the MSP430F2012 | slaa335 |
Ultra-Low Power Motion Detection using the MSP430F2013 | slaa283 |
Rotation Detection with the MSP430 Scan IF | slaa222 |
Measurement | |
An Electronic Water Meter Design Using MSP430F41x | slaa138a |
Ultrasonic Distance Measurement with the MSP430 | slaa136a |
MSP430F4270 Altimeter Demo | slaa254 |
Implementing a Single-Chip Thermocouple Interface with the MSP430x42x | slaa216 |
Implementing an Ultralow-Power Thermostat with Slope A/D Conversion | slaa129b |
Low-Power Tilt Sensor Using the MSP430F2012 | slaa309 |
Control | |
DTMF-Controlled Remote Switching Application Using the MSP430 | slaa178 |
Decode TV IR Remote Control Signals Using Timer_A3 | slaa134 |
PWM DC Motor Control Using Timer A of the MSP430 | slaa120 |
MSP430 Stepper Motor Controller | slaa223 |
Digital Fan Control with Tachometer using MSP430 | slaa259 |
Fuzzy Logic Motor Control with MSP430x14x | slaa235 |
Ultra-Low Power TV IR Remote Control Transmitter | slla175 |
Power | |
Li-Ion Battery Charger solution using the MSP430 | slaa287 |
HDQ Protocol Implementation with MSP430 | slaa196 |
Filter and other algorithm | |
Efficient MSP430 Code Synthesis for an FIR Filter | slaa357 |
Random Number Generation Using the MSP430 | slaa338 |
Wave Digital Filtering Using the MSP430 | slaa331 |
Spread-Spectrum Clock Source Using an MSP430 | slaa291 |
Digital FIR Filter Design Using the MSP430F16x | slaa228 |
CRC Implementation with MSP430 | slaa221 |
MSP430 Embedded Soft-Modem Demo | slaa204 |
MSP430 Internet Connectivity | slaa137a |
Current Transformer Phase Shift Compensation and Calibration | slaa122 |
Implementing a Real-Time Clock on the MSP430 | slaa076a |
Using PWM Timer_B as a DAC | slaa116 |
Low Power RF | |
Clear Channel Assessment Using TI MSP430 and CC2500 Radio | slaa365 |
MSP430 Interface to CC1100/2500 Code Library | slaa325 |
Ultra-Low-Power 27-MHz Wireless Mouse Reference Design | slaa302 |
Operating the TRF6903 w/MSP430 Evaluation Kit in the 315-MHz or 433-MHz ISM Band | swra049 |
IEEE 802.15.4 and ZigBee Hardware Platform using MSP430F1612 | slaa264 |
Measuring the Packet Error Rate (PER) Using the TRF6903 w/MSP430 Evaluation Kit | swra050 |
AN033 -- Porting of RF Blinking LED Software Example to CC2420 - MSP430 | swra059 |
Implementing a Bidirectional Frequency Hopping Application W/TRF6903 and MSP430 | swra041 |
Implementing a Bidirectional Wireless UART Application w/TRF6903 & MSP430 | swra039 |
MSP430 with external AD/DA/DSP | |
Implementing a Direct Thermocouple Interface With MSP430x4xx and ADS1240 | slaa125a |
Interfacing the DAC8555 to the MSP430F449 | slaa344 |
Interfacing the ADS1251/52 to the MSP430 | slaa242 |
Using the ADS8361 with the MSP430 USI port | slyt244 |
Simple PSE Solution Delivers High Power-Over-Ethernet to 16-18W PD Over Two Pai | slva224 |
PSE Solution Delivers High Power-over-Ehernet to 25-W PD Over Two Pairs | slva221 |
Interfacing the MSP430 with a DSP Application | slla174 |
Interfacing TMS320C5000 DSP to MSP430 Mixed Signal Microcontroller | spra639a |