老师们好!
我用官方给的demo,修改了代码,想要实现对标准H.264文件进行读取、解码并组帧播放,现在遇到一个问题,通过板子上的HDMI接口转接到VGA连接到显示器,显示器没有反应。打印信息如下,麻烦老师们帮我分析下可以吗?谢谢!
板子启动起来之后运行autorun-usecase1.sh脚本
root@ti81xx:/opt/ipnc# ./autorun-usecase1.sh
amixer: Control default open error: No such file or directory
amixer: Control default open error: No such file or directory
amixer: Control default open error: No such file or directory
amixer: Control default open error: No such file or directory
Mount mtd6 and mtd7 partitions
[ 63.691714] ubi1: attaching mtd6
[ 63.731524] ubi1: scanning is finished
[ 63.749649] ubi1: attached mtd6 (name "NAND.data", size 12 MiB)
[ 63.755691] ubi1: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 63.762624] ubi1: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 63.769357] ubi1: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 63.776366] ubi1: good PEBs: 96, bad PEBs: 0, corrupted PEBs: 0
[ 63.782326] ubi1: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 63.789583] ubi1: max/mean erase counter: 31/16, WL threshold: 4096, image sequence number: 4033725773
[ 63.798947] ubi1: available PEBs: 0, total reserved PEBs: 96, PEBs reserved for bad PEB handling: 40
[ 63.810732] ubi1: background thread "ubi_bgt1d" started, PID 166
UBI device number 1, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 64.370358] UBIFS (ubi1:0): background thread "ubifs_bgt1_0" started, PID 170
[ 64.397166] UBIFS (ubi1:0): recovery needed
[ 64.461037] UBIFS (ubi1:0): recovery completed
[ 64.465630] UBIFS (ubi1:0): UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
[ 64.473633] UBIFS (ubi1:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 64.483614] UBIFS (ubi1:0): FS size: 5332992 bytes (5 MiB, 42 LEBs), journal size 1015809 bytes (0 MiB, 6 LEBs)
[ 64.493767] UBIFS (ubi1:0): reserved for root: 251889 bytes (245 KiB)
[ 64.500257] UBIFS (ubi1:0): media format: w4/r0 (latest is w4/r0), UUID 90C3461D-2100-4EF5-B2B4-4D4294BC45F2, small LPT model
[ 65.079046] ubi2: attaching mtd7
[ 65.201736] ubi2: scanning is finished
[ 65.215925] ubi2: attached mtd7 (name "NAND.reserved", size 41 MiB)
[ 65.222312] ubi2: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 65.229219] ubi2: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 65.235979] ubi2: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 65.242988] ubi2: good PEBs: 332, bad PEBs: 0, corrupted PEBs: 0
[ 65.249023] ubi2: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 65.256296] ubi2: max/mean erase counter: 4/1, WL threshold: 4096, image sequence number: 240692177
[ 65.265398] ubi2: available PEBs: 0, total reserved PEBs: 332, PEBs reserved for bad PEB handling: 40
[ 65.278825] ubi2: background thread "ubi_bgt2d" started, PID 179
UBI device number 2, total 332 LEBs (42156032 bytes, 40.2 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 65.840322] UBIFS (ubi2:0): background thread "ubifs_bgt2_0" started, PID 183
[ 65.863143] UBIFS (ubi2:0): recovery needed
[ 65.883104] UBIFS (ubi2:0): recovery completed
[ 65.887690] UBIFS (ubi2:0): UBIFS: mounted UBI device 2, volume 0, name "ubifs_volume"
[ 65.895713] UBIFS (ubi2:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 65.905697] UBIFS (ubi2:0): FS size: 35299328 bytes (33 MiB, 278 LEBs), journal size 1777664 bytes (1 MiB, 14 LEBs)
[ 65.916197] UBIFS (ubi2:0): reserved for root: 1667274 bytes (1628 KiB)
[ 65.922863] UBIFS (ubi2:0): media format: w4/r0 (latest is w4/r0), UUID 18BCBBC2-4107-413B-9F5B-E85E58DBF085, small LPT model
wifi: is not setup
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 66.999567] <1>SysLink version : 2.21.02.10
[ 66.999567] SysLink module created on Date:May 9 2017 Time:16:37:45
[ 67.010244] <1>Trace enabled
[ 67.013140] <1>Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170209
Phy Addr : 0x4c0000e4 Data : 0x00170209
DDR IOs RX is shutdown
Phy Addr : 0x48180a04 Data : 0x00000000
./autorun-usecase1.sh: line 52: kill: (192) - No such process
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500]
Creat queue id:0
queue id:0
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 )
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
queue id:32769
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
[host] Attached to slave procId 0.
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[host] Attached to slave procId 1.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0.
[host] Started slave procId 0.
[host] After Ipc_loadcallback status [0x00000000]
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1.
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video]
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3video]
[m3video] 74: SYSTEM : System Common Init in progress !!!
[m3video] 80: SYSTEM: IPC init in progress !!!
[m3video] 83: SYSTEM: Attaching to [HOST] ...
[m3video] 137: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x00000000]
[m3video] 148: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video] 150: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] notify_attach rtnVal 0
[m3vpss ] initProxyServer rtnVal 0
[m3vpss ]
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ]
[m3vpss ] 184: SYSTEM : System Common Init in progress !!!
[m3vpss ] 184: SYSTEM: IPC init in progress !!!
[m3vpss ] 184: SYSTEM: Attaching to [HOST] ...
[m3video] 200: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 234: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x00000000]
[m3vpss ] 235: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 236: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 250: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 285: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 286: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 286: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 286: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 286: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 287: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 287: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3vpss ] 289: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 289: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3vpss ] 289: SYSTEM: IPC init DONE !!!
[m3vpss ] Received character 's'
[m3vpss ] 300: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 301: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[m3vpss ] 303: SYSTEM : System Common Init Done !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 386: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 386: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3video] 387: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3video] 388: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 389: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3video] 389: SYSTEM: IPC init DONE !!!
[m3video] Received character 's'
queue id:65538
Creat queue id:131076
queue id:131076
[m3video] 400: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 400: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[m3video] 402: SYSTEM : System Common Init Done !!!
CPU is TI812x
*****************************************************************
IPNC BUILD VERSION: IPNC RDK VERSION 03.80.00.05 (FULL FEATURE)
*****************************************************************
DEMOCFG Value : 0
Videocodecmode : 8
Videocodecres : 0
streamtype : 2
vsenable : 0
./bin/ipnc_rdk_mcfw.out VNF_QUALITY TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
Creat queue id:163845
queue id:163845
queue id:65538
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 602: SYSTEM : System Video Init in progress !!!
[m3vpss ] 602: SYSTEM : System VPSS Init in progress !!!
[m3video] 602: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 603: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 603: SYSTEM: ListElem Shared Addr = 0xbe984180
[m3video] 605: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 606: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 606: SYSTEM: ListElem Shared Addr = 0xbe987680
[m3video] 616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3video] 616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3video] 616: SYSTEM: ListElem Shared Addr = 0xbe98ab80
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
ApproDrvInit: 7
queue id:163845
[m3video] 619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
[m3vpss ] === I2C0/2 Clk is active ===
[m3video] 619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
[m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_1_0
[m3video] 619: SYSTEM: ListElem Shared Addr = 0xbe9a4800
[m3vpss ] 621: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 621: HDVICP: Doing PRCM for IVAHD[0] ...
[m3vpss ] 622: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 622: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3vpss ] 622: SYSTEM: ListElem Shared Addr = 0xbe9be480
[m3video] 622: SYSTEM : Initializing Links !!!
[m3vpss ] 625: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3vpss ] 625: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3video] 623: SYSTEM : FREE SPACE : System Heap = 2088976 B, Mbx = 10240 msgs)
[m3vpss ] 626: SYSTEM: ListElem Shared Addr = 0xbe9c1980
[m3video] 623: SYSTEM : FREE SPACE : SR0 Heap = 15985792 B (15 MB)
[m3vpss ] 639: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3vpss ] 639: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3video] 623: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[m3vpss ] 640: SYSTEM: ListElem Shared Addr = 0xbe9c4e80
[m3video] 624: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 642: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3vpss ] 643: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3video] 624: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 643: SYSTEM: ListElem Shared Addr = 0xbe9e4880
[m3video] 625: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[m3vpss ] 646: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
[m3vpss ] 646: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
[m3video] Entered the MctnfLink_init()
[m3vpss ] 646: SYSTEM: ListElem Shared Addr = 0xbea04280
[m3vpss ] 652: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 653: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 653: SYSTEM: ListElem Shared Addr = 0xbea23c80
[m3vpss ] 656: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
[m3vpss ] 656: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
[m3vpss ] 656: SYSTEM: ListElem Shared Addr = 0xbea3d900
[m3vpss ] 658: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 659: SYSTEM : FVID2 Init in progress !!!
[m3video] 684: SYSTEM : Initializing Links ... DONE !!!
[m3video] 685: SYSTEM : System Video Init Done !!!
[m3vpss ] 728: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 729: SYSTEM : Device Init in progress !!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 0
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[m3vpss ] 917: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] 945: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 945: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 945: SYSTEM : Initializing Links !!!
[m3vpss ] 946: SYSTEM : FREE SPACE : System Heap = 1740984 B, Mbx = 10240 msgs)
[m3vpss ] 946: SYSTEM : FREE SPACE : SR0 Heap = 15372416 B (14 MB)
[m3vpss ] 946: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 947: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 947: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[m3vpss ] 1077: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] Received character 't'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
rmmod: ERROR: Module osa_kermod is not currently loaded
[ 70.136222] DMA: Module install successful, device major num = 243
[ 70.142598] DRV: Module install successful
[ 70.146716] DRV: Module built on May 9 2017 16:47:43
[ 70.244154]
[ 70.244154] soc_is_dm38x
[ 70.317043] HDMI W1 rev 4.0
[ 70.319896] HDMI CEC Spec version 1.2
[ 70.700166] I2C No Ack
[ 70.702665] HDMI failed to read E-EDID
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
[host] 0: Opening file [/opt/ipnc/test.h264] of 1920 x 1080 Codec: h264...
[host] 0: WARNING: Either the displaydelay was not set or Default value was set as 0
[host] 0: WARNING: Either the Num of output buffers not set or Default value was set as zero
[host] Framesizefilename=/opt/ipnc/test.h264.hdr
[host] Input File opened successfully.
[host] Output file opened successfully
[ 72.458614] random: nonblocking pool is initialized
queue id:0
ApproDrvInit: 3
queue id:163845
root@ti81xx:/opt/ipnc# queue id:0
[host] File Closed
[host] gVdecVdis_config.numChannels : 1 gVdecVdis_config.chBufSize[0] : 2073600
[host] File open ... DONE !!!
[host]
[host] VdecVdis_bitsRdInit()00
[host] App_runDemo44
[host] --------------- CHANNEL DETAILS-------------
[host] Dec Channels => 1
[host] Disp Channels => 1
[host] -------------------------------------------
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 1: SYSTEM: IPC init in progress !!!
[host] 14: SYSTEM: CPU [DSP] is NOT available on this platform !!!
[host] 14: SYSTEM: [ 87.806223] DMA: ChannelID allocated:4
CPU [VIDEO-M3] syslink proc ID is [0] !!!
[host] 14: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!!
[host] 14: SYS[ 87.825807] DMA: ChannelID allocated:5
TEM: CPU [HOST] syslink proc ID is [2] !!!
[host] 14: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] 15: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 15: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[host] 15: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[host] 15: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 17: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 17: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 17: SYSTEM: IPC init DONE !!!
[host] 20: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[host] 20: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 20: SYSTEM: ListElem Shared Addr = 0xb4e80580
[host] 20: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...
[host] 20: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...
[host] 21: SYSTEM: ListElem Shared Addr = 0xb4e9a200
[host] 23: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 23: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 23: SYSTEM: ListElem Shared Addr = 0xb4eb3e80
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 24: SYSTEM: ListElem Shared Addr = 0xb4ed3880
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
[host] 35: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
[host] 35: SYSTEM: ListElem Shared Addr = 0xb4ef3280
[host] 36: SYSTEM: System Common Init Done !!!
[host] App_runDemo66
[host] Vsys_allocBuf - addr = 0xa6c29000,size = 65011712
##########pInfo->totalsize 63897600
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] App_runDemo99
[host] Vsys_allocBuf - addr = 0xb6fbc000,size = 33603
[host] DCC buffer allocated for size 33603
[host] DCC Default File Intialization Done
[host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[m3vpss ] tiedVencs VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
queue id:0
queue id:32769
[m3vpss ] VPS_DCTRL_INST_0
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
[m3vpss ] HDCOMPCLK
[host] 144: MCFW : CPU Revision [ES1.0] !!!
[host] 144: MCFW : Detected [UNKNOWN] Board !!!
[host] 144: MCFW : Base Board Revision [REV A] !!!
[host] MultiCh_createVdecVdis22
[host] MultiCh_createVdecVdis55
[host] 147: IPC_BITS_OUT : Create in progress !!!
[host] ###Bit buff of size from the SR # 1 : 8294400
[host] IPC_BITSOUT:BitBuffer Alloc.PoolID:0,Size:0x7E9000
[host] IPCBITSOUTLINK:Translated Addr Virt:0xb1229080 To Phy:0x89000080
[host] 147: IPC_BITS_OUT : Create Done !!!
[m3video] 18988: IPC_BITS_IN : Create in progress !!!
[m3video] 18988: SYSTEM: Opening ListMP [HOST_IPC_OUT_29] ...
[m3vpss ] 18985:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
[m3video] 18989: SYSTEM: Opening ListMP [HOST_IPC_IN_29] ...
[m3video] 18990: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[m3vpss ] 18986:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
[m3video] 18992: IPC_BITS_IN : Create Done !!!
[m3vpss ] 18986:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
[m3video] 18993: DECODE: Create in progress ... !!!
[m3video] 19108: DECODE: Creating CH0 of 1920 x 1080 [PROGRESSIVE] [NON-TILED ],target bitrate = 10000 Kbps ...
[m3vpss ] 19170: IPC_IN_M3 : Create in progress !!!
[m3vpss ] 19171: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_0] ...
[m3video] DECLINK_H264:HEAPID:0 USED:3968
[m3vpss ] 19171: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_0] ...
[m3video] 19167: DECODE: All CH Create ... DONE !!!
[m3vpss ] 19172: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[m3vpss ] 19174: IPC_IN_M3 : Create Done !!!
[m3video] DECLINK:HEAPID:0 USED:4008
[m3vpss ] 19175: DISPLAY: Create in progress !!!
[m3video] 19168: DECODE: Create ... DONE !!!
[m3vpss ] DisplayId = 5,DataFormat = 7
[m3video] 19168: IPC_OUT_M3 : Create in progress !!!
[m3vpss ] SC2 displayInstId = 6
[m3video] 19170: IPC_OUT_M3 : Create Done !!!
[m3vpss ] 19176: DISPLAY: Create Done !!!
[m3vpss ] 19178: DISPLAY: Start in progress !!!
[host] MCFW_IPCBITS_SENDFXN_PERIOD_MS=35
[host]
Application Run Completed
[m3vpss ] 19249: DISPLAY: Start Done !!!
[m3vpss ] 19249: DISPLAY: AUX PATH: 28 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[host] ITT server task running !!!
[host]
ITT ittServer_run
[host] ITT Server Message initialization successful
[host]
ITT capture task created
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.
[host]
Usecase is Active !!!