This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

关于DM385解码并播放的问题



老师们好!

        我用官方给的demo,修改了代码,想要实现对标准H.264文件进行读取、解码并组帧播放,现在遇到一个问题,通过板子上的HDMI接口转接到VGA连接到显示器,显示器没有反应。打印信息如下,麻烦老师们帮我分析下可以吗?谢谢!

板子启动起来之后运行autorun-usecase1.sh脚本

root@ti81xx:/opt/ipnc# ./autorun-usecase1.sh

amixer: Control default open error: No such file or directory

amixer: Control default open error: No such file or directory

amixer: Control default open error: No such file or directory

amixer: Control default open error: No such file or directory

Mount mtd6 and mtd7 partitions
[   63.691714] ubi1: attaching mtd6
[   63.731524] ubi1: scanning is finished
[   63.749649] ubi1: attached mtd6 (name "NAND.data", size 12 MiB)
[   63.755691] ubi1: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[   63.762624] ubi1: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[   63.769357] ubi1: VID header offset: 2048 (aligned 2048), data offset: 4096
[   63.776366] ubi1: good PEBs: 96, bad PEBs: 0, corrupted PEBs: 0
[   63.782326] ubi1: user volume: 1, internal volumes: 1, max. volumes count: 128
[   63.789583] ubi1: max/mean erase counter: 31/16, WL threshold: 4096, image sequence number: 4033725773
[   63.798947] ubi1: available PEBs: 0, total reserved PEBs: 96, PEBs reserved for bad PEB handling: 40
[   63.810732] ubi1: background thread "ubi_bgt1d" started, PID 166
UBI device number 1, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[   64.370358] UBIFS (ubi1:0): background thread "ubifs_bgt1_0" started, PID 170
[   64.397166] UBIFS (ubi1:0): recovery needed
[   64.461037] UBIFS (ubi1:0): recovery completed
[   64.465630] UBIFS (ubi1:0): UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
[   64.473633] UBIFS (ubi1:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[   64.483614] UBIFS (ubi1:0): FS size: 5332992 bytes (5 MiB, 42 LEBs), journal size 1015809 bytes (0 MiB, 6 LEBs)
[   64.493767] UBIFS (ubi1:0): reserved for root: 251889 bytes (245 KiB)
[   64.500257] UBIFS (ubi1:0): media format: w4/r0 (latest is w4/r0), UUID 90C3461D-2100-4EF5-B2B4-4D4294BC45F2, small LPT model
[   65.079046] ubi2: attaching mtd7
[   65.201736] ubi2: scanning is finished
[   65.215925] ubi2: attached mtd7 (name "NAND.reserved", size 41 MiB)
[   65.222312] ubi2: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[   65.229219] ubi2: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[   65.235979] ubi2: VID header offset: 2048 (aligned 2048), data offset: 4096
[   65.242988] ubi2: good PEBs: 332, bad PEBs: 0, corrupted PEBs: 0
[   65.249023] ubi2: user volume: 1, internal volumes: 1, max. volumes count: 128
[   65.256296] ubi2: max/mean erase counter: 4/1, WL threshold: 4096, image sequence number: 240692177
[   65.265398] ubi2: available PEBs: 0, total reserved PEBs: 332, PEBs reserved for bad PEB handling: 40
[   65.278825] ubi2: background thread "ubi_bgt2d" started, PID 179
UBI device number 2, total 332 LEBs (42156032 bytes, 40.2 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[   65.840322] UBIFS (ubi2:0): background thread "ubifs_bgt2_0" started, PID 183
[   65.863143] UBIFS (ubi2:0): recovery needed
[   65.883104] UBIFS (ubi2:0): recovery completed
[   65.887690] UBIFS (ubi2:0): UBIFS: mounted UBI device 2, volume 0, name "ubifs_volume"
[   65.895713] UBIFS (ubi2:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[   65.905697] UBIFS (ubi2:0): FS size: 35299328 bytes (33 MiB, 278 LEBs), journal size 1777664 bytes (1 MiB, 14 LEBs)
[   65.916197] UBIFS (ubi2:0): reserved for root: 1667274 bytes (1628 KiB)
[   65.922863] UBIFS (ubi2:0): media format: w4/r0 (latest is w4/r0), UUID 18BCBBC2-4107-413B-9F5B-E85E58DBF085, small LPT model
wifi: is not setup
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[   66.999567] <1>SysLink version : 2.21.02.10
[   66.999567] SysLink module created on Date:May  9 2017 Time:16:37:45
[   67.010244] <1>Trace enabled
[   67.013140] <1>Trace SetFailureReason enabled
/dev/mem opened.
             Phy Addr : 0x48181560 Data : 0x00000002
             Phy Addr : 0x48180f10 Data : 0x00000000
             Phy Addr : 0x48180508 Data : 0x00000302
             Phy Addr : 0x48180520 Data : 0x00000002
             Phy Addr : 0x48180524 Data : 0x00000002
             Phy Addr : 0x48180528 Data : 0x00000002
             Phy Addr : 0x4c0000e4 Data : 0x00170209
             Phy Addr : 0x4c0000e4 Data : 0x00170209
DDR IOs RX is shutdown
             Phy Addr : 0x48180a04 Data : 0x00000000
./autorun-usecase1.sh: line 52: kill: (192) - No such process

 [host]  Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )

 [host]  Setting L3 bandwidth regulator for [ISS     ] to [press=[3,3] BW=400, WM Cycles=2500]
Creat queue id:0
queue id:0

 [host]  Setting DMM priority for [ISS     ] to [0] ( 0x4e000634 = 0x00080000 )

 [host]  Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
queue id:32769
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307

 [host] Attached to slave procId 0.
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040

 [host] Attached to slave procId 1.

 [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0.

 [host] Started slave procId 0.

 [host] After Ipc_loadcallback status [0x00000000]

 [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1.

 [host] Started slave procId 1.

 [host] After Ipc_loadcallback status [0x00000000]
 [m3video] ***** SYSTEM  : Frequency <ORG> - 200000000, <NEW> - 200000000
 [m3video]  
 [m3video]  *** UTILS: CPU KHz = 400000 Khz ***
 [m3video]  
 [m3video]  74: SYSTEM  : System Common Init in progress !!!
 [m3video]  80: SYSTEM: IPC init in progress !!!
 [m3video]  83: SYSTEM: Attaching to [HOST] ...
 [m3video]  137: SYSTEM: Attaching to [HOST] ...

 [host] After Ipc_startcallback status [0x00000000]
 [m3video]  148: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
 [m3vpss ] ***** SYSTEM  : Frequency <ORG> - 200000000, <NEW> - 200000000
 [m3video]  150: SYSTEM: Attaching to [VPSS-M3] ...
 [m3vpss ] notify_attach  rtnVal  0
 [m3vpss ] initProxyServer  rtnVal  0
 [m3vpss ]  
 [m3vpss ]  *** UTILS: CPU KHz = 400000 Khz ***
 [m3vpss ]  
 [m3vpss ]  184: SYSTEM  : System Common Init in progress !!!
 [m3vpss ]  184: SYSTEM: IPC init in progress !!!
 [m3vpss ]  184: SYSTEM: Attaching to [HOST] ...
 [m3video]  200: SYSTEM: Attaching to [VPSS-M3] ...
 [m3vpss ]  234: SYSTEM: Attaching to [HOST] ...

 [host] After Ipc_startcallback status [0x00000000]
 [m3vpss ]  235: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
 [m3vpss ]  236: SYSTEM: Attaching to [VIDEO-M3] ...
 [m3video]  250: SYSTEM: Attaching to [VPSS-M3] ...
 [m3vpss ]  285: SYSTEM: Attaching to [VIDEO-M3] ...
 [m3video]  286: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
 [m3vpss ]  286: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
 [m3video]  286: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3vpss ]  286: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3vpss ]  287: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
 [m3vpss ]  287: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
 [m3vpss ]  289: SYSTEM: Notify register to [HOST] line 0, event 12 ...
 [m3vpss ]  289: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
 [m3vpss ]  289: SYSTEM: IPC init DONE !!!
 [m3vpss ] Received character 's'
 [m3vpss ]  300: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
 [m3vpss ]  301: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
 [m3vpss ]  303: SYSTEM  : System Common Init Done !!!
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video]  386: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
 [m3video]  386: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
 [m3video]  387: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
 [m3video]  388: SYSTEM: Notify register to [HOST] line 0, event 12 ...
 [m3video]  389: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
 [m3video]  389: SYSTEM: IPC init DONE !!!
 [m3video] Received character 's'
queue id:65538
Creat queue id:131076
queue id:131076
 [m3video]  400: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
 [m3video]  400: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
 [m3video]  402: SYSTEM  : System Common Init Done !!!

CPU is TI812x

*****************************************************************

    IPNC BUILD VERSION: IPNC RDK VERSION 03.80.00.05 (FULL FEATURE)

*****************************************************************

DEMOCFG Value   : 0
Videocodecmode  : 8
Videocodecres   : 0
streamtype      : 2

 vsenable : 0
./bin/ipnc_rdk_mcfw.out   VNF_QUALITY TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
Creat queue id:163845
queue id:163845
queue id:65538
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video]  602: SYSTEM  : System Video Init in progress !!!
 [m3vpss ]  602: SYSTEM  : System VPSS Init in progress !!!
 [m3video]  602: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
 [m3video]  603: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
 [m3video]  603: SYSTEM: ListElem Shared Addr = 0xbe984180
 [m3video]  605: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
 [m3video]  606: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
 [m3video]  606: SYSTEM: ListElem Shared Addr = 0xbe987680
 [m3video]  616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
 [m3video]  616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
 [m3video]  616: SYSTEM: ListElem Shared Addr = 0xbe98ab80
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
ApproDrvInit: 7
queue id:163845
 [m3video]  619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
 [m3vpss ] === I2C0/2 Clk is active ===
 [m3video]  619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
 [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_1_0
 [m3video]  619: SYSTEM: ListElem Shared Addr = 0xbe9a4800
 [m3vpss ]  621: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
 [m3video]  621: HDVICP: Doing PRCM for IVAHD[0] ...
 [m3vpss ]  622: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
 [m3video]  622: HDVICP: PRCM for IVAHD[0] ... DONE.
 [m3vpss ]  622: SYSTEM: ListElem Shared Addr = 0xbe9be480
 [m3video]  622: SYSTEM  : Initializing Links !!!
 [m3vpss ]  625: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
 [m3vpss ]  625: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
 [m3video]  623: SYSTEM  : FREE SPACE : System Heap      = 2088976 B, Mbx = 10240 msgs)
 [m3vpss ]  626: SYSTEM: ListElem Shared Addr = 0xbe9c1980
 [m3video]  623: SYSTEM  : FREE SPACE : SR0 Heap         = 15985792 B (15 MB)
 [m3vpss ]  639: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
 [m3vpss ]  639: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
 [m3video]  623: SYSTEM  : FREE SPACE : Frame Buffer     = 110100352 B (104 MB)
 [m3vpss ]  640: SYSTEM: ListElem Shared Addr = 0xbe9c4e80
 [m3video]  624: SYSTEM  : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
 [m3vpss ]  642: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
 [m3vpss ]  643: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
 [m3video]  624: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
 [m3vpss ]  643: SYSTEM: ListElem Shared Addr = 0xbe9e4880
 [m3video]  625: SYSTEM  : FREE SPACE : Tiler Buffer     = 128 B (0 MB)  - TILER OFF
 [m3vpss ]  646: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
 [m3vpss ]  646: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
 [m3video] Entered the MctnfLink_init()
 [m3vpss ]  646: SYSTEM: ListElem Shared Addr = 0xbea04280
 [m3vpss ]  652: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
 [m3vpss ]  653: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
 [m3vpss ]  653: SYSTEM: ListElem Shared Addr = 0xbea23c80
 [m3vpss ]  656: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
 [m3vpss ]  656: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
 [m3vpss ]  656: SYSTEM: ListElem Shared Addr = 0xbea3d900
 [m3vpss ]  658: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
 [m3vpss ]  659: SYSTEM  : FVID2 Init in progress !!!
 [m3video]  684: SYSTEM  : Initializing Links ... DONE !!!
 [m3video]  685: SYSTEM  : System Video Init Done !!!
 [m3vpss ]  728: SYSTEM  : FVID2 Init in progress DONE !!!
 [m3vpss ]  729: SYSTEM  : Device Init in progress !!!
 [m3vpss ] initPrms.isI2cInitReq = 1
 [m3vpss ] initPrms.isI2cInitReq = 0
 [m3vpss ]  Vps_deviceInit Daughter card not detected/connected!
 [m3vpss ]  917: SYSTEM  : Device Init in progress DONE !!!
 [m3vpss ]  945: SYSTEM  : System VPSS Init Done !!!
 [m3vpss ]  945: UTILS: DMA: HWI Create for INT62 !!!
 [m3vpss ]  945: SYSTEM  : Initializing Links !!!
 [m3vpss ]  946: SYSTEM  : FREE SPACE : System Heap      = 1740984 B, Mbx = 10240 msgs)
 [m3vpss ]  946: SYSTEM  : FREE SPACE : SR0 Heap         = 15372416 B (14 MB)
 [m3vpss ]  946: SYSTEM  : FREE SPACE : Frame Buffer     = 105790336 B (100 MB)
 [m3vpss ]  947: SYSTEM  : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
 [m3vpss ]  947: SYSTEM  : FREE SPACE : Tiler Buffer     = 128 B (0 MB)  - TILER OFF
 [m3vpss ]  1077: SYSTEM  : Initializing Links ... DONE !!!
 [m3vpss ] Received character 't'
 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
 [m3video] Remote Debug Shared Memory @ 0xbff05020
 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
 [m3video] Received character 't'
rmmod: ERROR: Module osa_kermod is not currently loaded
[   70.136222] DMA: Module install successful, device major num = 243
[   70.142598] DRV: Module install successful
[   70.146716] DRV: Module built on May  9 2017 16:47:43
[   70.244154]
[   70.244154]  soc_is_dm38x
[   70.317043] HDMI W1 rev 4.0
[   70.319896] HDMI CEC Spec version 1.2
[   70.700166] I2C No Ack

[   70.702665] HDMI failed to read E-EDID

 [host]  

 [host]  ORG 0x46c00524: 0

 [host]  NEW 0x46c00524: 2

 [host]  

 [host] Application Start Completed

 [host]  0: Opening file [/opt/ipnc/test.h264] of 1920 x 1080  Codec: h264...

 [host]  0: WARNING: Either the displaydelay was not set or Default value was set as 0

 [host]  0: WARNING: Either the Num of output buffers not set or Default value was set as zero

 [host] Framesizefilename=/opt/ipnc/test.h264.hdr

 [host] Input File opened successfully.

 [host] Output file opened successfully
[   72.458614] random: nonblocking pool is initialized
queue id:0
ApproDrvInit: 3
queue id:163845
root@ti81xx:/opt/ipnc# queue id:0

 [host] File Closed

 [host] gVdecVdis_config.numChannels : 1 gVdecVdis_config.chBufSize[0] : 2073600

 [host]  File open ... DONE !!!

 [host]  

 [host] VdecVdis_bitsRdInit()00

 [host] App_runDemo44

 [host] --------------- CHANNEL DETAILS-------------

 [host] Dec Channels => 1

 [host] Disp Channels => 1

 [host] -------------------------------------------

 [host]  0: SYSTEM: System Common Init in progress !!!

 [host]  1: SYSTEM: IPC init in progress !!!

 [host]  14: SYSTEM: CPU [DSP] is NOT available on this platform !!!

 [host]  14: SYSTEM: [   87.806223] DMA: ChannelID allocated:4
CPU [VIDEO-M3] syslink proc ID is [0] !!!

 [host]  14: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!!

 [host]  14: SYS[   87.825807] DMA: ChannelID allocated:5
TEM: CPU [HOST] syslink proc ID is [2] !!!

 [host]  14: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...

 [host]  15: SYSTEM: Creating MsgQ [HOST_MSGQ] ...

 [host]  15: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...

 [host]  15: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...

 [host]  15: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...

 [host]  17: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...

 [host]  17: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...

 [host]  17: SYSTEM: IPC init DONE !!!

 [host]  20: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...

 [host]  20: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...

 [host]  20: SYSTEM: ListElem Shared Addr = 0xb4e80580

 [host]  20: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...

 [host]  20: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...

 [host]  21: SYSTEM: ListElem Shared Addr = 0xb4e9a200

 [host]  23: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...

 [host]  23: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...

 [host]  23: SYSTEM: ListElem Shared Addr = 0xb4eb3e80

 [host]  24: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...

 [host]  24: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...

 [host]  24: SYSTEM: ListElem Shared Addr = 0xb4ed3880

 [host]  24: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...

 [host]  35: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...

 [host]  35: SYSTEM: ListElem Shared Addr = 0xb4ef3280

 [host]  36: SYSTEM: System Common Init Done !!!

 [host] App_runDemo66

 [host] Vsys_allocBuf - addr = 0xa6c29000,size = 65011712
##########pInfo->totalsize 63897600

 [host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4

 [host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5

 [host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
 [host] App_runDemo99

 [host] Vsys_allocBuf - addr = 0xb6fbc000,size = 33603

 [host] DCC buffer allocated for size 33603

 [host] DCC Default File Intialization Done

 [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
 [m3vpss ] tiedVencs VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
queue id:0
queue id:32769
 [m3vpss ] VPS_DCTRL_INST_0
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP
 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP
 [m3vpss ] HDCOMPCLK

 [host]  144: MCFW  : CPU Revision [ES1.0] !!!

 [host]  144: MCFW  : Detected [UNKNOWN] Board !!!

 [host]  144: MCFW  : Base Board Revision [REV A] !!!

 [host] MultiCh_createVdecVdis22

 [host] MultiCh_createVdecVdis55

 [host]  147: IPC_BITS_OUT   : Create in progress !!!

 [host] ###Bit buff of size from the SR # 1 : 8294400

 [host] IPC_BITSOUT:BitBuffer Alloc.PoolID:0,Size:0x7E9000
 [host] IPCBITSOUTLINK:Translated Addr Virt:0xb1229080 To Phy:0x89000080
 [host]  147: IPC_BITS_OUT   : Create Done !!!
 [m3video]  18988: IPC_BITS_IN   : Create in progress !!!
 [m3video]  18988: SYSTEM: Opening ListMP [HOST_IPC_OUT_29] ...
 [m3vpss ] 18985:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
 [m3video]  18989: SYSTEM: Opening ListMP [HOST_IPC_IN_29] ...
 [m3video]  18990: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
 [m3vpss ] 18986:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
 [m3video]  18992: IPC_BITS_IN   : Create Done !!!
 [m3vpss ] 18986:TILER ALLOCATOR DISABLE FAILED as allocation has already occured
 [m3video]  18993: DECODE: Create in progress ... !!!
 [m3video]  19108: DECODE: Creating CH0 of 1920 x 1080 [PROGRESSIVE] [NON-TILED  ],target bitrate = 10000 Kbps ...
 [m3vpss ]  19170: IPC_IN_M3   : Create in progress !!!
 [m3vpss ]  19171: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_0] ...
 [m3video] DECLINK_H264:HEAPID:0        USED:3968
 [m3vpss ]  19171: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_0] ...
 [m3video]  19167: DECODE: All CH Create ... DONE !!!
 [m3vpss ]  19172: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
 [m3vpss ]  19174: IPC_IN_M3   : Create Done !!!
 [m3video] DECLINK:HEAPID:0     USED:4008
 [m3vpss ]  19175: DISPLAY: Create in progress !!!
 [m3video]  19168: DECODE: Create ... DONE !!!
 [m3vpss ] DisplayId = 5,DataFormat = 7
 [m3video]  19168: IPC_OUT_M3   : Create in progress !!!
 [m3vpss ] SC2 displayInstId = 6
 [m3video]  19170: IPC_OUT_M3   : Create Done !!!
 [m3vpss ]  19176: DISPLAY: Create Done !!!
 [m3vpss ]  19178: DISPLAY: Start in progress !!!

 [host] MCFW_IPCBITS_SENDFXN_PERIOD_MS=35

 [host]
Application Run Completed
 [m3vpss ]  19249: DISPLAY: Start Done !!!
 [m3vpss ]  19249: DISPLAY: AUX PATH: 28 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!

 [host] ITT server task running !!!

 [host]
 ITT ittServer_run

 [host] ITT Server Message initialization successful

 [host]
 ITT capture task created
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.

 [host]
Usecase is Active !!!