请教个问题:
使用AM3358的mii2 连接KSZ8041PHY,在uboot下ping不通?
请教一下在uboot中是否可以使用mii2进行网络通信,需要进行如何设置?
使用的uboot版本为2018.07如图:
uboot中的pinmux的配置为:
static struct module_pin_mux rmii2_pin_mux[] = {
{OFFSET(mdio_clk), MODE(0) | PULLUP_EN}, /* MDIO_CLK */
{OFFSET(mdio_data), MODE(0) | RXACTIVE | PULLUP_EN}, /* MDIO_DATA */
{OFFSET(gpmc_csn3), MODE(2) | RXACTIVE}, /* MII2_CRS *//* gpmc_csn3.rmmii2_crs_dv */
{OFFSET(gpmc_wpn), MODE(3) | RXACTIVE}, /* MII2_RXERR *//* gpmc_wpn.rmmii2_rxer */
{OFFSET(gpmc_a0), MODE(3)}, /* MII2_TXEN */ /* gpmc_a0.rmmii2_txen */
{OFFSET(gpmc_a4), MODE(3)}, /* MII1_TXD1 */ /* gpmc_a4.rmmii2_txd1 */
{OFFSET(gpmc_a5), MODE(3)}, /* MII1_TXD0 */ /* gpmc_a5.rmmii2_txd0 */
{OFFSET(gpmc_a10), MODE(3) | RXACTIVE}, /* MII1_RXD1 *//* gpmc_a10.rmmii2_rxd1 */
{OFFSET(gpmc_a11), MODE(3) | RXACTIVE}, /* MII1_RXD0 *//* gpmc_a11.rmmii2_rxd0 */
{OFFSET(mii1_col), MODE(1) | RXACTIVE}, /* RMII1_REFCLK *//* gpmc_a11.rmmii2_REFCLK */
{-1},
};
dts中的配置为:
/*net*/
cpsw_default: cpsw_default {
pinctrl-single,pins = <
AM33XX_IOPAD(0x840, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a0.rmmii2_txen */
AM33XX_IOPAD(0x854, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a5.rmmii2_txd0 */
AM33XX_IOPAD(0x850, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a4.rmmii2_txd1 */
AM33XX_IOPAD(0x874, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_wpn.rmmii2_rxer */
AM33XX_IOPAD(0x888, PIN_INPUT_PULLDOWN | MUX_MODE2) /* gpmc_csn3.rmmii2_crs_dv */
AM33XX_IOPAD(0x86c, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_a11.rmmii2_rxd0 */
AM33XX_IOPAD(0x868, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_a11.rmmii2_rxd1 */
AM33XX_IOPAD(0x908, PIN_INPUT_PULLDOWN | MUX_MODE1) /* gpmc_a11.rmmii2_REFCLK */
>;
};
davinci_mdio_default: davinci_mdio_default {
pinctrl-single,pins = <
/* MDIO */
AM33XX_IOPAD(0x948, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* mdio_data.mdio_data */
AM33XX_IOPAD(0x94c, PIN_OUTPUT_PULLUP | MUX_MODE0) /* mdio_clk.mdio_clk */
>;
};
gpio_mdio_default: gpio_mdio_default {
pinctrl-single,pins = <
/* MDIO via GPIO*/
AM33XX_IOPAD(0x948, PIN_INPUT | MUX_MODE7) /* mdio_data.mdio_data GPIO0_0*/
AM33XX_IOPAD(0x94c, PIN_OUTPUT| MUX_MODE7) /* mdio_clk.mdio_clk GPIO0_1 */
>;
};
&mac {
pinctrl-names = "default";
pinctrl-0 = <&cpsw_default>;
slaves = <1>; /* use only one emac if */
status = "okay";
mdio0: gpio {
compatible = "mdio-gpio";
pinctrl-names = "default";
pinctrl-0 = <&gpio_mdio_default>;
#address-cells = <1>;
#size-cells = <0>;
gpios = <&gpio0 1 GPIO_ACTIVE_HIGH /* MDIO-CLK */
&gpio0 0 GPIO_ACTIVE_HIGH>; /* MDIO-DATA */
phy0: ethernet-phy@1 {
reg = <0>;
};
};
};
&davinci_mdio {
pinctrl-names = "default";
pinctrl-0 = <&davinci_mdio_default>;
status = "disabled";
};&cpsw_emac1 {
phy_id = <&mdio0>,<2>;
phy-mode = "rmii";
};
&phy_sel {
rmii-clock-ext;
};
/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /* * AM335x Starter Kit * http://www.ti.com/tool/tmdssk3358 */ /dts-v1/; #include "am33xx.dtsi" #include <dt-bindings/pwm/pwm.h> #include <dt-bindings/interrupt-controller/irq.h> / { model = "TI AM335x EVM-SK"; compatible = "ti,am335x-evmsk", "ti,am33xx"; chosen { stdout-path = &uart0; tick-timer = &timer2; }; cpus { cpu@0 { cpu0-supply = <&vdd1_reg>; }; }; memory { device_type = "memory"; reg = <0x80000000 0x40000000>; }; vbat: fixedregulator@0 { compatible = "regulator-fixed"; regulator-name = "vbat"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-boot-on; }; }; &am33xx_pinmux { pinctrl-names = "default"; pinctrl-0 = <&clkout2_pin>; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x988, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ AM33XX_IOPAD(0x98c, PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; i2c1_pins: pinmux_i2c1_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x90c, PIN_INPUT_PULLUP | MUX_MODE3) /* i2c1_sda.i2c1_sda */ AM33XX_IOPAD(0x910, PIN_INPUT_PULLUP | MUX_MODE3) /* i2c1_scl.i2c1_scl */ >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x970, PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ AM33XX_IOPAD(0x974, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; clkout2_pin: pinmux_clkout2_pin { pinctrl-single,pins = < AM33XX_IOPAD(0x9b4, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */ >; }; /*net*/ cpsw_default: cpsw_default { pinctrl-single,pins = < AM33XX_IOPAD(0x840, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a0.rmmii2_txen */ AM33XX_IOPAD(0x854, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a5.rmmii2_txd0 */ AM33XX_IOPAD(0x850, PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* gpmc_a4.rmmii2_txd1 */ AM33XX_IOPAD(0x874, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_wpn.rmmii2_rxer */ AM33XX_IOPAD(0x888, PIN_INPUT_PULLDOWN | MUX_MODE2) /* gpmc_csn3.rmmii2_crs_dv */ AM33XX_IOPAD(0x86c, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_a11.rmmii2_rxd0 */ AM33XX_IOPAD(0x868, PIN_INPUT_PULLDOWN | MUX_MODE3) /* gpmc_a11.rmmii2_rxd1 */ AM33XX_IOPAD(0x908, PIN_INPUT_PULLDOWN | MUX_MODE1) /* gpmc_a11.rmmii2_REFCLK */ >; }; davinci_mdio_default: davinci_mdio_default { pinctrl-single,pins = < /* MDIO */ AM33XX_IOPAD(0x948, PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* mdio_data.mdio_data */ AM33XX_IOPAD(0x94c, PIN_OUTPUT_PULLUP | MUX_MODE0) /* mdio_clk.mdio_clk */ >; }; gpio_mdio_default: gpio_mdio_default { pinctrl-single,pins = < /* MDIO via GPIO*/ AM33XX_IOPAD(0x948, PIN_INPUT | MUX_MODE7) /* mdio_data.mdio_data GPIO0_0*/ AM33XX_IOPAD(0x94c, PIN_OUTPUT| MUX_MODE7) /* mdio_clk.mdio_clk GPIO0_1 */ >; }; mmc2_pins: pinmux_mmc2_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x928, PIN_INPUT_PULLUP | MUX_MODE6) /* MII1_TXD0.mmc1_clk */ AM33XX_IOPAD(0x924, PIN_INPUT_PULLUP | MUX_MODE6) /* gmii1_txd1.mmc1_cmd */ AM33XX_IOPAD(0x92C, PIN_INPUT_PULLUP | MUX_MODE4) /* gmii1_txclk.mmc1_dat0 */ AM33XX_IOPAD(0x930, PIN_INPUT_PULLUP | MUX_MODE4) /* gmii1_rxclk.mmc1_dat1 */ AM33XX_IOPAD(0x934, PIN_INPUT_PULLUP | MUX_MODE4) /* gmii1_rxd3.mmc1_dat2 */ AM33XX_IOPAD(0x938, PIN_INPUT_PULLUP | MUX_MODE4) /* gmii1_rxd2.mmc1_dat3 */ >; }; nandflash_pins_s0: nandflash_pins_s0 { pinctrl-single,pins = < AM33XX_IOPAD(0x800, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad0.gpmc_ad0 */ AM33XX_IOPAD(0x804, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad1.gpmc_ad1 */ AM33XX_IOPAD(0x808, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad2.gpmc_ad2 */ AM33XX_IOPAD(0x80c, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad3.gpmc_ad3 */ AM33XX_IOPAD(0x810, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad4.gpmc_ad4 */ AM33XX_IOPAD(0x814, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad5.gpmc_ad5 */ AM33XX_IOPAD(0x818, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad6.gpmc_ad6 */ AM33XX_IOPAD(0x81c, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_ad7.gpmc_ad7 */ AM33XX_IOPAD(0x870, (PIN_INPUT_PULLUP | MUX_MODE0)) /* gpmc_wait0.gpmc_wait0 */ AM33XX_IOPAD(0x87c, (PIN_OUTPUT | MUX_MODE0)) /* gpmc_csn0.gpmc_csn0 */ AM33XX_IOPAD(0x890, (PIN_OUTPUT | MUX_MODE0)) /* gpmc_advn_ale.gpmc_advn_ale */ AM33XX_IOPAD(0x894, (PIN_OUTPUT | MUX_MODE0)) /* gpmc_oen_ren.gpmc_oen_ren */ AM33XX_IOPAD(0x898, (PIN_OUTPUT | MUX_MODE0)) /* gpmc_wen.gpmc_wen */ AM33XX_IOPAD(0x89c, (PIN_OUTPUT | MUX_MODE0)) /* gpmc_be0n_cle.gpmc_be0n_cle */ >; }; spi0_pins: pinmux_spi0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x150, (PIN_INPUT_PULLDOWN | MUX_MODE0)) /* spi0_sclk.spi0_sclk */ AM33XX_IOPAD(0x154, (PIN_INPUT_PULLUP | MUX_MODE0)) /* spi0_d0.spi0_d0 */ AM33XX_IOPAD(0x158, (PIN_INPUT_PULLDOWN | MUX_MODE0)) /* spi0_d1.spi0_d1 */ AM33XX_IOPAD(0x15c, (PIN_INPUT_PULLUP | MUX_MODE0)) /* spi0_CS0.spi0_CS0 */ >; }; spi1_pins: pinmux_spi1_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x190, (PIN_INPUT_PULLDOWN | MUX_MODE3)) /* spi1_sclk.spi1_sclk */ AM33XX_IOPAD(0x194, (PIN_INPUT_PULLUP | MUX_MODE3)) /* spi1_d0.spi1_d0 */ AM33XX_IOPAD(0x198, (PIN_INPUT_PULLDOWN | MUX_MODE3)) /* spi1_d1.spi1_d1 */ AM33XX_IOPAD(0x19c, (PIN_INPUT_PULLUP | MUX_MODE3)) /* spi1_CS0.spi1_CS0 */ >; }; dcan0_pins: pinmux_dcan0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x968, PIN_OUTPUT | MUX_MODE2) /* uart0_ctsn.d_can1_tx */ AM33XX_IOPAD(0x96c, PIN_INPUT_PULLDOWN | MUX_MODE2) /* uart0_rtsn.d_can1_rx */ >; }; dcan1_pins: pinmux_dcan0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x91c, PIN_OUTPUT | MUX_MODE1) /* gmii1_txd2.d_can0_tx */ AM33XX_IOPAD(0x920, PIN_INPUT_PULLDOWN | MUX_MODE1) /* gmii1_rxd2.d_can0_rx */ >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@2d { reg = <0x2d>; }; }; &usb { status = "okay"; }; &usb_ctrl_mod { status = "okay"; }; &usb0_phy { status = "okay"; }; &usb1_phy { status = "okay"; }; &usb0 { status = "okay"; }; &usb1 { status = "okay"; dr_mode = "host"; }; #include "tps65910.dtsi" &tps { vcc1-supply = <&vbat>; vcc2-supply = <&vbat>; vcc3-supply = <&vbat>; vcc4-supply = <&vbat>; vcc5-supply = <&vbat>; vcc6-supply = <&vbat>; vcc7-supply = <&vbat>; vccio-supply = <&vbat>; regulators { vrtc_reg: regulator@0 { regulator-always-on; }; vio_reg: regulator@1 { regulator-always-on; }; vdd1_reg: regulator@2 { /* VDD_MPU voltage limits 0.95V - 1.26V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1312500>; regulator-boot-on; regulator-always-on; }; vdd2_reg: regulator@3 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; vdd3_reg: regulator@4 { regulator-always-on; }; vdig1_reg: regulator@5 { regulator-always-on; }; vdig2_reg: regulator@6 { regulator-always-on; }; vpll_reg: regulator@7 { regulator-always-on; }; vdac_reg: regulator@8 { regulator-always-on; }; vaux1_reg: regulator@9 { regulator-always-on; }; vaux2_reg: regulator@10 { regulator-always-on; }; vaux33_reg: regulator@11 { regulator-always-on; }; vmmc_reg: regulator@12 { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-always-on; }; }; }; &mac { pinctrl-names = "default"; pinctrl-0 = <&cpsw_default>; slaves = <1>; /* use only one emac if */ status = "okay"; mdio0: gpio { compatible = "mdio-gpio"; pinctrl-names = "default"; pinctrl-0 = <&gpio_mdio_default>; #address-cells = <1>; #size-cells = <0>; gpios = <&gpio0 1 GPIO_ACTIVE_HIGH /* MDIO-CLK */ &gpio0 0 GPIO_ACTIVE_HIGH>; /* MDIO-DATA */ phy0: ethernet-phy@1 { reg = <0>; }; }; }; &davinci_mdio { pinctrl-names = "default"; pinctrl-0 = <&davinci_mdio_default>; status = "disabled"; }; &cpsw_emac1 { phy_id = <&mdio0>,<2>; phy-mode = "rmii"; }; &phy_sel { rmii-clock-ext; }; &sham { status = "okay"; }; &aes { status = "okay"; }; &tscadc { status = "okay"; tsc { ti,wires = <4>; ti,x-plate-resistance = <200>; ti,coordinate-readouts = <5>; ti,wire-config = <0x00 0x11 0x22 0x33>; }; }; &elm { status = "okay"; }; &gpmc { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&nandflash_pins_s0>; ranges = <0 0 0x08000000 0x10000000>; /* CS0: 128MB for NAND */ nand@0,0 { reg = <0 0 0>; /* CS0, offset 0, IO size 4 */ ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <8>; gpmc,device-width = <1>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <44>; gpmc,cs-wr-off-ns = <44>; gpmc,adv-on-ns = <6>; gpmc,adv-rd-off-ns = <34>; gpmc,adv-wr-off-ns = <44>; gpmc,we-on-ns = <0>; gpmc,we-off-ns = <40>; gpmc,oe-on-ns = <0>; gpmc,oe-off-ns = <54>; gpmc,access-ns = <64>; gpmc,rd-cycle-ns = <82>; gpmc,wr-cycle-ns = <82>; gpmc,wait-on-read = "true"; gpmc,wait-on-write = "true"; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wait-monitoring-ns = <0>; gpmc,wr-access-ns = <40>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; partition@0 { label = "NAND.SPL"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "NAND.SPL.backup1"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "NAND.SPL.backup2"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "NAND.SPL.backup3"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "NAND.u-boot-spl-os"; reg = <0x00080000 0x00040000>; }; partition@5 { label = "NAND.u-boot"; reg = <0x000C0000 0x00100000>; }; partition@6 { label = "NAND.u-boot-env"; reg = <0x001C0000 0x00020000>; }; partition@7 { label = "NAND.u-boot-env.backup1"; reg = <0x001E0000 0x00020000>; }; partition@8 { label = "NAND.kernel"; reg = <0x00200000 0x00800000>; }; partition@9 { label = "NAND.file-system"; reg = <0x00A00000 0x0F600000>; }; }; }; &spi0 { pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; status = "okay"; spi-flash@0 { #address-cells = <1>; #size-cells = <1>; compatible = "mx25l25635e"; reg = <0>; /* Chip select 0 */ spi-max-frequency = <24000000>; partition@0 { label = "dummy"; reg = <0x0000000 0x8000>; }; }; }; &spi1 { pinctrl-names = "default"; pinctrl-0 = <&spi1_pins>; status = "okay"; }; &mmc2 { status = "okay"; vmmc-supply = <&vmmc_reg>; bus-width = <4>; pinctrl-names = "default"; pinctrl-0 = <&mmc2_pins>; non-removable; }; &dcan0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&dcan0_pins>; }; &dcan1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&dcan1_pins>; };