参考手册配置,在现有项目中添加CLB模块,编译但报告错误。参考手册为 CLB Tool User's Guide (Rev. A).。
CLB模块在28377D中可以使用吗?
**** Build of configuration Debug for project 28377_CPU1 ****
"C:\\ti\\ccs920\\ccs\\utils\\bin\\gmake" -k all
Building file: "../empty.syscfg"
Invoking: SysConfig
"C:/ti/ccs920/ccs/utils/sysconfig/sysconfig_cli.bat" -s "D:/ti/c2000/C2000Ware_2_01_00_00/utilities/clb_tool/clb_syscfg/.metadata/product.json" -o "syscfg" "../empty.syscfg"
Usage:
cli [-o <dir>] [-s <file>] [-u <string>] [-b <name>] [-d <name>] [-p <name>] [-r <name>] [--treatWarningsAsErrors] <script>
cli --help
cli --version
example: cli -s meta_data/sdk.json -d MSP432P401R scripts/two_uarts.js
example: -s sdk.json -d MSP432P401R -o ./display_cfg sdk/cfgs/display.syscfg
Note that the all arguments other than '--help' and '--version' may also be
specified via the script with an embedded @cliArgs comment directive.
E.g. // @cliArgs -d MSP432P401R
If an argument is embedded in a script and explicitly specified via the CLI
then precedence is given to the CLI arguments. Additionally, specifying
"--board" or "--device" on the CLI will override any "--board" and "--device"
arguments specified in the script.
subdir_rules.mk:12: recipe for target 'build-1537983617-inproc' failed
Device not found : F28X7X
gmake[1]: *** [build-1537983617-inproc] Error 1
subdir_rules.mk:9: recipe for target 'build-1537983617' failed
gmake: *** [build-1537983617] Error 2
gmake: Target 'all' not remade because of errors.
**** Build Finished ****