Other Parts Discussed in Thread: CC3200, CC2650
我用装好的CCS打开“C:\ti\simplelink\ble_cc26xx_2_01_00_44423\Projects\ble\SensorTag\CC26xx\CCS\SensorTagStack”的CCS项目,编译后出现以下错误:
include_path=\"C:/ti/simplelink/ble_cc26xx_2_01_00_44423/Projects/ble/SensorTag/CC26xx/Source/Application/Board_patch/CC26XXST_0120\" --define=POWER_SAVING --define=GATT_TI_UUID_128_BIT --define=FEATURE_REGISTER_SERVICE --define=FEATURE_OAD --define=FACTORY_IMAGE --define=USE_ICALL --define=TI_DRIVERS_PIN_INCLUDED --define=TI_DRIVERS_I2C_INCLUDED --define=TI_DRIVERS_SPI_INCLUDED --define=GAPROLE_TASK_STACK_SIZE=550 --define=HEAPMGR_SIZE=2872 --define=ICALL_MAX_NUM_TASKS=8 --define=ICALL_MAX_NUM_ENTITIES=11 --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL --define=CC26XXWARE --define=CC26XX --define=DEBUG --diag_warning=225 --display_error_number --diag_suppress=48 --diag_wrap=off --gen_func_subsections=on " "C:/ti/simplelink/ble_cc26xx_2_01_00_44423/Projects/ble/SensorTag/CC26xx/CCS/Config/appBLE.cfg"
js: "C:/ti/xdctools_3_31_01_33_core/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: Error: Can't find the platform package 'ti.platforms.simplelink'. TI platforms are no longer shipped as part of XDCtools (C:\ti\xdctools_3_31_01_33_core). Please ensure you are either using a pre-3.30 version of XDCtools or you have added a product that includes your platform support along the path ';C:\ti\xdctools_3_31_01_33_core/packages'. Check that this path names a directory containing the necessary platform support and that the platform name is properly spelled.
gmake: *** [configPkg/linker.cmd] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****