Part Number: PGA855
Other Parts Discussed in Thread: TLV333, THP210, PGA280,
我现在要为一个24位的8通道同步采集ADC设计前端电路,ADC的参考电压为4.096V,供电电压为5V,输入的信号有±10V信号,±5V信号,电桥信号(小信号),根据输入信号要求可知前端电路设计需要实现信号的衰减和小信号的放大。为了实现高精度与低噪声,我找到了PGA855芯片,这个芯片具有信号衰减功能,另外相比PGA280具有低失调低噪声,现在问题是这个芯片对小信号放大能力不足,增益最大为16V/V,因此我想再增加一个放大电路,我现在想把放大电路放PGA855后面是否正确,放后面有两个方案一个是用差分运放实现(THP210),另一个方案是用两个精密运放实现(TLV333),更推荐用哪个方案呢,或者有没有更好的思路。