Part Number: TAS6684-Q1
设计为汽车功放,测试步骤如下
1.板上所有PA芯片不初始化,PVDD&STBY供电,读取电源表显电流(除PA外其余芯片正常工作的电流)为0.09A
2.TAS6684E-Q1正常输出,其余芯片仍不初始化。读取电源表显电流,为TAS6684E-Q1的静态电流,多次测试读取值为 0.441-0.446A左右。
根据实际设计,
Test conditions (unless otherwise noted): Tc= 25°C, PVDD = 35 V, VBAT = 14.4 V, DVDD = 3.3 V,R,= 4Ω, L= 10 uH, Fsw= 480 kHz, Hybrid Mode, 200 kHz bandwidth, BTL, AES17 Filter
读取规格书中该PA芯片静态电流值为,I_DVDD+I_PVDD+I_VBAT=40+80+32=162mA
数据来源,EXCEL 5.5 Electrical Characteristics、Figure 5-45 PVDD IDLE Current vs Voltage
实测静态电流值与规格书中参数相差过大。