用OPA820设计差分放大电路时,放大倍数为2倍,但是输出却达不到要求,如图所示,RF和R2选择为2kΩ,R1和RG选择为1kΩ,V1接0~5V变化的直流电源,V2接2.5v基准电压。
理论上V1输入5v时,输出端VO应为+5V,但实际测量只能够达到3.1v;
在输入V1为2.5V时,输出端VO为0V,符合要求;
但当输入端V1为0V时,理论上输出VO应为-5V,但实际测量只能达到-3.6V。
也就是说在两端达不到我的设计要求。于是我又更换了电阻,选择了360kΩ和180kΩ的电阻来替换2k和1k的,但输出和之前的相差很小,依然达不到我的要求,请问这是什么原因?我电路上应该做什么改进才能满足我的设计要求?