Other Parts Discussed in Thread: INA240, THS4521, OP07
测试一个电流放大的电路,采样电阻输出接ina240,ina240输出接4521,电源电压从0V调到4.5V时,可以工作,测得的数据如下,
| 电流 | ths4521输出 |
| 5 | 0.0931 |
| 10 | 0.193 |
| 15 | 0.2942 |
| 20 | 0.3944 |
| 25 | 0.495 |
| 30 | 0.595 |
| 35 | 0.6944 |
| 40 | 0.795 |
| 45 | 0.895 |
| 50 | 0.995 |
| 55 | 1.095 |
| 60 | 1.196 |
线性度很好,但如果DC源给4.5V直接开机,THS4521芯片烧,烧后测得THS4521的5pin和8pin之间的电阻只有3.3欧。
后怀疑是DC源启机有过充,但用示波器看5V的起机,未发现过充,有软启。