本人使用仪表放大器来放大桥式电路的传感器mV级别的信号,尝试过正负5V和+5V和GND两种供电方式,传感器信号共模2.5V,参考电压用OPA333给出2.5V,传感器由于是电桥,根据datasheet说明直接把输出信号接到了INA2128的输入端,理论上讲应该是传感器输出-1mV左右的信号,然后放大一百倍再和参考电压2.5V叠加,结果是2.4V左右;但实际情况确实当传感器和INA2128不连接的时候时候表现正常,而INA2128的两个输入端的电压差为几十mV,输出端约1.8V,当传感器连接INA2128的时候输出电压就会跳变到几十mV左右,而INA2128的输出电压也卡在1.8V左右不变,参考电压一直是2.5V并没有发生改变,想请教一下这是什么情况,是否是发生了饱和呢,理论上讲共模电压和输出电压都在钻石图的范围之内,产生这种情况的原因是什么,又如何去解决呢,谢谢了!