用互感器测试检测设备电流,电流范围在0到50A,要求区分1A以内能分辨100ma的电流,1A以上能区分500MA电流,现在设计电路通过小于1A时采用10K的电阻检测,当电路通过超过1A时换成70R电阻检测。电路优先开启接通70R电阻,当单片机端检测小于0.086V时切换到小电流检测。电路是对电流整流后才采样,即使很小电流都会在采样电阻上产生电压,不会有失调电压,但是现在我用这样的电路测试,在互感器输出小电流的时候还是测试不到电压值,想问下是什么原因?L8电感是我随便选的,这个主要是LC过滤用,确保电压稳定,单片机测试不会有波动,这里电感最好选多少?计算公式呢?或者有没什么运算放大电路,请帮忙推荐下,电路成本不要太高