应用场景是这样的:目的是测量A-B之间电流大小,已知1、A-B之间工作DC电压很小mV级电压;2、电流范围是0—10mA,要求分辨率是1uA。
我打算用的方法是A-B间串采样电阻,阻值就选1Ω,这阻值太小的话实在是太难测了,讲道理是阻值越大越好,但是太大也不行,本来就mV级电压,串个100Ω的这压降不得了。
如果想实现1uA的分辨率,那么采样电阻Rshunt=1Ω上的压降是1uV,我选择用的放大器是OPAx189,因为他的偏置电流很小,用OPA2189组成仪表放大器,这样放大倍数调节起来灵活,然后送入ADC进行采样。但是我又发现我这个方案并不好,毕竟是测量1uV电压,放大器以及外围电阻带来的噪声电压估计都不止1uV,那么请问我这个方案应该怎么处理噪声,或者就我这样应用TI工程师们有没有更加合适的测量方案。