用OPA140进行反相电压放大器,做为电压表模拟前端,因反相端输入电阻为1M,电压输入范围为0-2V时,反馈电阻同样为1M,因此考虑到同相反相端的输入差模电容、共模电容,确定电路不稳定。在反馈电阻上并联47pF电容,然后用TINA进行环路仿真,怎么看都是稳定的。但是实际电路采集的电压在毫伏位振荡(信号源稳定时,毫伏位逐渐增大,随后减小,一直如此,因此认为振荡。),振荡频率小于1hz。仿真的负载为阻容串联(后接真有效值芯片,输入阻抗典型值8K,阻容耦合隔绝直流),仿真中反相端的电容代表运放输入电容。如图所示。
请问,1.毫伏位振荡的原因?
2.输入对地短接后,可以保证同相反相相等,不过输出还是可以万用表测得AC8mV)