Other Parts Discussed in Thread: OPA855
我在使用OPA855作为TIA时遇到些问题,输出端有一个随电源电压变化的直流偏置,且不随输入信号变化。
因此将OPA855重新搭建为一个gain约为10的负反馈运放做测试:
有如下几个现象:
1、Vp=0V时,Vout应为0V,实际却为2.3V,此时Vn≈0.23V;
2、使用外部电源将Vn强制拉高,在Vn=1.5V~1.6V之间有阈值,低于Vthl时Vout=2.3V,高于Vthh时Vout=0.9V;
3、强制Vn=2V时,Vp=1.3V,对应内部的二极管压降,没有问题;
请问:
1、如何才能使OPA855作为通用运放工作?
2、作为TIA工作时为什么不正常?(问题2待问题1解决后更新)
ps:上图是在OPA855 datasheet 的图43基础上修改的