分别采用OPA4171和OPA4197设计实现了SK高通滤波器,具体电路见附件。从芯片手册来看,OPA4197谐波失真优于OPA4171,实际测试两个运放在跟随输出模式下,谐波失真都达到信号源的最高性能,无明显失真(THD=-105dB左右)。但是,当用这两个运放构成SK高通滤波器后,OPA4171滤波器无明显失真(THD约-104dB左右),但是基于OPA4197滤波器出现明显失真(THD降低到-92dB左右)。而且滤波器电路是同一个,也就是外围的RC器件不变的情况下,基于OPA4197的高通滤波器失真大于基于OPA4171的滤波器,这个与运放本身的THD性能相反,不知道具体原因是什么?