Part Number: INA303-Q1
Other Parts Discussed in Thread: INA303, INA302
INA303-Q1的供电一切正常,REF为2.5V,设置了Rlimit1和Rlimit2为49.9K,设置Rdelay为上拉电阻100K,Rsense等于10ohm,电流阈值理论值计算出为1.492mA。
电路加入负载:
1、若给输入端施加正电压
当电流未超过阈值时,alert1为高电平,alert2为低电平,按照手册说法alert1和alert2正常应该都是高电平,所以很奇怪,为什么会有这个现象?
当检测电流超过后,alert1会出现低电平,瞬间有个50us的低电平脉冲,单片机会检测到这个低电平脉冲,是正常的。而当电流还没超过阈值(大约1.69mA左右)时,alert2会从低电平变高电平,瞬间出现高电平脉冲,也就是从低电平条变成高电平,这又是为什么?我输入的是正电压,又不是负电压。
2、若给输入端施加负电压,发现alert2始终是负电平,不应该一直是高电平吗?也就是说不管施加高电平还是低电平,alert2始终是低电平,这是很不正常的,为什么?