Vc=-1V时正输入端接上80mVp-p正弦信号后没有像之前10Vp-p左右那么大的自激,但是也没得到相应的0dB的输出。放大来看,是峰峰值有20mV左右,频率500K左右的不规则的周期杂波,请问专家是不是这也是VCA810自激了呢?还有这是我尝试调整Vc(向-2V调整),输出信号的幅度却没有增大(还是跟没接输入时一样),并且输出信号有突然增大的现象,并且波形也很不规则(感觉像是自激了)。
测试的时候我尝试拔掉Vc脚的引线(Vc脚的电压由电阻分压后经过一个射随提供),发现输出端的20mV的杂波消失了,并且负输入端和正输入端的杂波也都消失了(原来信号输入端IN+的波形也是差不多的20mV左右的杂波,连输入信号都测不到)。请问专家是不是Vc端的纹波导致的呢?还有就是对于Vc端的纹波有什么好的解决办法呢?