Part Number: INA849
Other Parts Discussed in Thread: INA188,

上图为手册增益计算公式,计算公式中分子电阻为6K
我的应用是这样的:供电±12V,输入信号±10V,对输入信号做1.1倍放大得到±11V信号,所以需要选用轨至轨的放大器
如果是1.1倍放大,RG理论上选择60K
我有一个疑问,很多仪表放大器的计算公式中分子电阻都很大,以INA188为例,这个电阻是50K

如果要得到1.1倍的倍率,RG理论上是500K
这样相比而言,我选用INA849是不更好一些,过大的RG应该也会有问题吧