Part Number: XTR111
Other Parts Discussed in Thread: DAC7562
问题描述:在“仅短接电流表”或再“200Ω电阻+电流表串接”两种情况下,电流输出均为28mA(即不受负载阻值影响,且这个电流大小似乎是接近芯片输出极限了已经),并且也还不随输入电压Vin变化(人为用程控电源提供,0~5V下均是28mA输出)
背景描述:整体设计参照贵司的xtr开发板,基本仅在参数细节上略有差异。在系列测试后,以二极值和阻抗等方式测试后判断MOS应该也是未损坏的,xtr111本身的焊接(手焊,QFN封装)不敢保证很好,但确实也还能测出表格中的数据,现将电路图和空载/200Ω负载情况下的各关键点位电压情况展示如下。
个人对Vset引脚过高的电压感到奇怪,但是也无法判断什么。在论坛中大量翻阅之前被提过的xtr111相关问题,感觉还未有符合与我类似情况的解答,还请各位根据描述和数据予以判断问题出在哪里。多谢了
补充说明:
1、原理图中MOS确实反接了,但是在实际电路中已经完成更换(虽然是以飞线方式解决,但在连接上经万用表验证不存在短路、断路等严重问题;干扰肯定会有,但应该不至于引起这么大的异常?)。
2、图中P6、P7端子也是参照xtr111开发板来的,用于实现0~20mA变为4~20mA的比例转换。在个人测试时没有短接该端子,而是人为在该处以程控电源对Vin施加电压。