这是从datasheet里截取的开环增益与相位。套用三极点模型,三极点从图上可以大约看出f1=80kHz,f2=230MHz,f3图上看不出来了。
(1)在f2之后,为什么增益下降没有增加到-40dB/dec?
因为OPA847噪声谱密度极低,我希望能在第一级使用此运放做LNA。
从图上看,最小稳定增益高于20dB一点,增益的数值不太要紧,我希望能补偿出60°的相位裕度,最小也要不低于45°太多,因为设计要求需要在80MHz以前Rp<1dB,相位裕度不够会使增益产生尖峰。f2=230MHz与工作频率f=100M太接近,我把增益降下来降到了再加入补偿,计算后再调了几次得到了这样的电路
(2)通过减小R3可以提高相位裕度,但Rp会受影响,有没有更好的补偿办法能补偿出高一些相位裕度而又不过多的减小100M处的增益?
(3)这时候我该如何做才能把输入级设计很宽频率都是50Ω呢?
当我进行瞬态分析时,仿真结果如图
(3)如果输入信号幅值非常小的话,输出会有一个直流上的偏差,这是由Vos造成的还是有器件结构造成的?
(4)看运放的开环增益仿真与datahseet不一致,看了下pspice文档,给的OPA847的PSPICE模型上这样注明
* 1- This macromodel predicts well: DC, small-signal AC, noise,
* , and transient performance under a wide range
* of conditions.
* 2- This macromodel does not predict well: distortion
* (harmonic, intermod, diff. gain & phase, ...),
第一提到的可以准确预测的小信号AC与第二点预测的Gain & Phase有什么不同?
才做运放不久,如果有概念性的错误望指出,谢谢~