Other Parts Discussed in Thread: OPA350, OPA2350, OPA4350, ADS7864
OPA350系列的轨到轨CMOS运算放大器为低电压,单电源供电进行了优化。轨到轨输入/输出,低噪声(5nV/Hz),高速运行(38MHz,22V/ms)驱动采样模拟到数字转换器的理想选择。它们也适用于手机的PA控制环路和视频处理(75W的驱动能力),以及音频和通用应用。单,双和四运放版相同规格最大的设计灵活性。
OPA350系列工作在低至2.5V的单电源输入的共模电压范围扩展300mV以下和正电源电压的300mV以上。在10KW负载与电源轨的10mV的输出电压摆幅。双和四运放设计功能最低串扰和互动,自由的完全独立的电路。单(OPA350)和双(OPA2350),采用微型MSOP- 8表面贴装SO-8表面贴装,和8引脚DIP封装。四(OPA4350)封装,节省空间的SSOP- 16表面贴装和SO - 14表面贴装。所有从-40 ° C至+85 ° C,从-55 ° C至+125° C。
OPA2350单端驱动ADS7864电路
OPA2350差分驱动ADS7864电路